Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

55X68X8-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 8 mm0.315 in N/A 68 mm2.677 in N/A Nitrile N/A CAD
55X70X8-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Nitrile N/A CAD
55X70X8-R2LS32-V N/A R2LS32
N/A 55 mm2.165 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Viton N/A CAD
55X70X10-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 10 mm0.394 in N/A 70 mm2.756 in N/A Nitrile N/A CAD
55X72X8-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD
55X72X8-R2LS32-V N/A R2LS32
N/A 55 mm2.165 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Viton N/A CAD
55X72X9-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 9 mm0.354 in N/A 72 mm2.835 in N/A Nitrile N/A CAD
55X72X10-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A CAD
55X75X8-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 8 mm0.315 in N/A 75 mm2.953 in N/A Nitrile N/A CAD
55X75X8-R2LS32-V N/A R2LS32
N/A 55 mm2.165 in N/A 8 mm0.315 in N/A 75 mm2.953 in N/A Viton N/A CAD
55X75X10-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 10 mm0.394 in N/A 75 mm2.953 in N/A Nitrile N/A CAD
55X78X8-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 8 mm0.315 in N/A 78 mm3.071 in N/A Nitrile N/A CAD
55X78X12-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 12 mm0.472 in N/A 78 mm3.071 in N/A Nitrile N/A CAD
55X80X8-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD
55X80X10-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A CAD
55X82X12-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 12 mm0.472 in N/A 82 mm3.228 in N/A Nitrile N/A CAD
55X85X8-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A CAD
55X85X10-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A CAD
55X90X10-R2LS32-S N/A R2LS32
N/A 55 mm2.165 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A CAD
56X68X10-R2LS32-S N/A R2LS32
N/A 56 mm2.205 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A CAD
56X72X7-R2LS32-S N/A R2LS32
N/A 56 mm2.205 in N/A 7 mm0.276 in N/A 72 mm2.835 in N/A Nitrile N/A CAD
56X72X8-R2LS32-S N/A R2LS32
N/A 56 mm2.205 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD
56X80X8-R2LS32-S N/A R2LS32
N/A 56 mm2.205 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD
56X82X8-R2LS32-S N/A R2LS32
N/A 56 mm2.205 in N/A 8 mm0.315 in N/A 82 mm3.228 in N/A Nitrile N/A CAD
56X70X8-RLS35-S N/A RLS35
N/A 56 mm2.205 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Nitrile N/A CAD
Unit of Measure
« 41 42 43 44 45 »