Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
65X88X10-R2LS32-S |
N/A R2LS32 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 88 mm3.465 in | N/A Nitrile |
N/A ![]() |
65X88X12-R2LS32-S |
N/A R2LS32 |
N/A 65 mm2.559 in | N/A 12 mm0.472 in | N/A 88 mm3.465 in | N/A Nitrile |
N/A ![]() |
65X90X10-R2LS32-S |
N/A R2LS32 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A ![]() |
65X90X10-R2LS32-V |
N/A R2LS32 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 90 mm3.543 in | N/A Viton |
N/A ![]() |
65X90X13-R2LS32-S |
N/A R2LS32 |
N/A 65 mm2.559 in | N/A 13 mm0.512 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A ![]() |
65X95X10-R2LS32-S |
N/A R2LS32 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 95 mm3.74 in | N/A Nitrile |
N/A ![]() |
65X100X10-R2LS32-S |
N/A R2LS32 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 100 mm3.937 in | N/A Nitrile |
N/A ![]() |
65X80X8-RLS35-S |
N/A RLS35 |
N/A 65 mm2.559 in | N/A 8 mm0.315 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A ![]() |
65X82X10-RLS35-S |
N/A RLS35 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 82 mm3.228 in | N/A Nitrile |
N/A ![]() |
65X85X8-RLS35-S |
N/A RLS35 |
N/A 65 mm2.559 in | N/A 8 mm0.315 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A ![]() |
65X85X10-RLS35-S |
N/A RLS35 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A ![]() |
65X85X12-RLS35-S |
N/A RLS35 |
N/A 65 mm2.559 in | N/A 12 mm0.472 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A ![]() |
65X90X10-RLS35-S |
N/A RLS35 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A ![]() |
65X90X12-RLS35-S |
N/A RLS35 |
N/A 65 mm2.559 in | N/A 12 mm0.472 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A ![]() |
65X90X13-RLS35-S |
N/A RLS35 |
N/A 65 mm2.559 in | N/A 13 mm0.512 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A ![]() |
65X95X10-RLS35-S |
N/A RLS35 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 95 mm3.74 in | N/A Nitrile |
N/A ![]() |
65X100X10-RLS35-S |
N/A RLS35 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 100 mm3.937 in | N/A Nitrile |
N/A ![]() |
65X90X10-RLS35-V |
N/A RLS35 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 90 mm3.543 in | N/A Viton |
N/A ![]() |
65X100X10-RLS35-V |
N/A RLS35 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 100 mm3.937 in | N/A Viton |
N/A ![]() |
68X85X10-R2LS32-S |
N/A R2LS32 |
N/A 68 mm2.677 in | N/A 10 mm0.394 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A ![]() |
68X90X8-R2LS32-S |
N/A R2LS32 |
N/A 68 mm2.677 in | N/A 8 mm0.315 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A ![]() |
68X90X10-R2LS32-S |
N/A R2LS32 |
N/A 68 mm2.677 in | N/A 10 mm0.394 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A ![]() |
68X90X10-R2LS32-V |
N/A R2LS32 |
N/A 68 mm2.677 in | N/A 10 mm0.394 in | N/A 90 mm3.543 in | N/A Viton |
N/A ![]() |
68X100X13-R2LS32-S |
N/A R2LS32 |
N/A 68 mm2.677 in | N/A 13 mm0.512 in | N/A 100 mm3.937 in | N/A Nitrile |
N/A ![]() |
68X90X10-RLS35-S |
N/A RLS35 |
N/A 68 mm2.677 in | N/A 10 mm0.394 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A ![]() |