Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

70X100X13-RLS35-S N/A RLS35
N/A 70 mm2.756 in N/A 13 mm0.512 in N/A 100 mm3.937 in N/A Nitrile N/A CAD
70X105X13-RLS35-S N/A RLS35
N/A 70 mm2.756 in N/A 13 mm0.512 in N/A 105 mm4.134 in N/A Nitrile N/A CAD
70X110X10-RLS35-S N/A RLS35
N/A 70 mm2.756 in N/A 10 mm0.394 in N/A 110 mm4.331 in N/A Nitrile N/A CAD
70X110X12-RLS35-S N/A RLS35
N/A 70 mm2.756 in N/A 12 mm0.472 in N/A 110 mm4.331 in N/A Nitrile N/A CAD
70X110X13-RLS35-S N/A RLS35
N/A 70 mm2.756 in N/A 13 mm0.512 in N/A 110 mm4.331 in N/A Nitrile N/A CAD
70X100X10-RLS35-V N/A RLS35
N/A 70 mm2.756 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Viton N/A CAD
72X86X7.5-R2LS32-S N/A R2LS32
N/A 72 mm2.835 in N/A 7.5 mm0.295 in N/A 86 mm3.386 in N/A Nitrile N/A CAD
72X90X10-R2LS32-S N/A R2LS32
N/A 72 mm2.835 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A CAD
72X95X10-R2LS32-S N/A R2LS32
N/A 72 mm2.835 in N/A 10 mm0.394 in N/A 95 mm3.74 in N/A Nitrile N/A CAD
72X90X10-RLS35-S N/A RLS35
N/A 72 mm2.835 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A CAD
72X95X10-RLS35-S N/A RLS35
N/A 72 mm2.835 in N/A 10 mm0.394 in N/A 95 mm3.74 in N/A Nitrile N/A CAD
72X100X10-RLS35-S N/A RLS35
N/A 72 mm2.835 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Nitrile N/A CAD
72X110X13-RLS35-S N/A RLS35
N/A 72 mm2.835 in N/A 13 mm0.512 in N/A 110 mm4.331 in N/A Nitrile N/A CAD
75X90X8-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 8 mm0.315 in N/A 90 mm3.543 in N/A Nitrile N/A CAD
75X90X10-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A CAD
75X95X8-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 8 mm0.315 in N/A 95 mm3.74 in N/A Nitrile N/A CAD
75X95X10-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 95 mm3.74 in N/A Nitrile N/A CAD
75X95X10-R2LS32-V N/A R2LS32
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 95 mm3.74 in N/A Viton N/A CAD
75X95X12-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 12 mm0.472 in N/A 95 mm3.74 in N/A Nitrile N/A CAD
75X100X10-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Nitrile N/A CAD
75X100X10-R2LS32-V N/A R2LS32
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Viton N/A CAD
75X100X12-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 12 mm0.472 in N/A 100 mm3.937 in N/A Nitrile N/A CAD
75X100X13-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 13 mm0.512 in N/A 100 mm3.937 in N/A Nitrile N/A CAD
75X105X13-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 13 mm0.512 in N/A 105 mm4.134 in N/A Nitrile N/A CAD
75X110X10-R2LS32-S N/A R2LS32
N/A 75 mm2.953 in N/A 10 mm0.394 in N/A 110 mm4.331 in N/A Nitrile N/A CAD
Unit of Measure
« 46 47 48 49 50 »