Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
100X125X12-R2LS32-S |
N/A R2LS32 |
N/A 100 mm3.937 in | N/A 12 mm0.472 in | N/A 125 mm4.921 in | N/A Nitrile |
N/A ![]() |
100X125X13-R2LS32-S |
N/A R2LS32 |
N/A 100 mm3.937 in | N/A 13 mm0.512 in | N/A 125 mm4.921 in | N/A Nitrile |
N/A ![]() |
100X125X13-R2LS32-V |
N/A R2LS32 |
N/A 100 mm3.937 in | N/A 13 mm0.512 in | N/A 125 mm4.921 in | N/A Viton |
N/A ![]() |
100X130X12-R2LS32-S |
N/A R2LS32 |
N/A 100 mm3.937 in | N/A 12 mm0.472 in | N/A 130 mm5.118 in | N/A Nitrile |
N/A ![]() |
100X130X12-R2LS32-V |
N/A R2LS32 |
N/A 100 mm3.937 in | N/A 12 mm0.472 in | N/A 130 mm5.118 in | N/A Viton |
N/A ![]() |
100X130X13-R2LS32-S |
N/A R2LS32 |
N/A 100 mm3.937 in | N/A 13 mm0.512 in | N/A 130 mm5.118 in | N/A Nitrile |
N/A ![]() |
100X140X13-R2LS32-S |
N/A R2LS32 |
N/A 100 mm3.937 in | N/A 13 mm0.512 in | N/A 140 mm5.512 in | N/A Nitrile |
N/A ![]() |
100X115X9-RLS35-S |
N/A RLS35 |
N/A 100 mm3.937 in | N/A 9 mm0.354 in | N/A 115 mm4.528 in | N/A Nitrile |
N/A ![]() |
100X120X10-RLS35-S |
N/A RLS35 |
N/A 100 mm3.937 in | N/A 10 mm0.394 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A ![]() |
100X120X12-RLS35-S |
N/A RLS35 |
N/A 100 mm3.937 in | N/A 12 mm0.472 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A ![]() |
100X125X12-RLS35-S |
N/A RLS35 |
N/A 100 mm3.937 in | N/A 12 mm0.472 in | N/A 125 mm4.921 in | N/A Nitrile |
N/A ![]() |
100X125X13-RLS35-S |
N/A RLS35 |
N/A 100 mm3.937 in | N/A 13 mm0.512 in | N/A 125 mm4.921 in | N/A Nitrile |
N/A ![]() |
100X130X12-RLS35-S |
N/A RLS35 |
N/A 100 mm3.937 in | N/A 12 mm0.472 in | N/A 130 mm5.118 in | N/A Nitrile |
N/A ![]() |
100X140X13-RLS35-S |
N/A RLS35 |
N/A 100 mm3.937 in | N/A 13 mm0.512 in | N/A 140 mm5.512 in | N/A Nitrile |
N/A ![]() |
100X150X12-RLS35-S |
N/A RLS35 |
N/A 100 mm3.937 in | N/A 12 mm0.472 in | N/A 150 mm5.906 in | N/A Nitrile |
N/A ![]() |
100X130X12-RLS35-V |
N/A RLS35 |
N/A 100 mm3.937 in | N/A 12 mm0.472 in | N/A 130 mm5.118 in | N/A Viton |
N/A ![]() |
102X130X13-RLS35-S |
N/A RLS35 |
N/A 102 mm4.016 in | N/A 13 mm0.512 in | N/A 130 mm5.118 in | N/A Nitrile |
N/A ![]() |
105X125X13-R2LS32-S |
N/A R2LS32 |
N/A 105 mm4.134 in | N/A 13 mm0.512 in | N/A 125 mm4.921 in | N/A Nitrile |
N/A ![]() |
105X130X12-R2LS32-S |
N/A R2LS32 |
N/A 105 mm4.134 in | N/A 12 mm0.472 in | N/A 130 mm5.118 in | N/A Nitrile |
N/A ![]() |
105X130X13-R2LS32-S |
N/A R2LS32 |
N/A 105 mm4.134 in | N/A 13 mm0.512 in | N/A 130 mm5.118 in | N/A Nitrile |
N/A ![]() |
105X135X14-R2LS32-S |
N/A R2LS32 |
N/A 105 mm4.134 in | N/A 14 mm0.551 in | N/A 135 mm5.315 in | N/A Nitrile |
N/A ![]() |
105X140X2-R2LS32-S |
N/A R2LS32 |
N/A 105 mm4.134 in | N/A 2 mm0.079 in | N/A 140 mm5.512 in | N/A Nitrile |
N/A ![]() |
105X140X12-R2LS32-S |
N/A R2LS32 |
N/A 105 mm4.134 in | N/A 12 mm0.472 in | N/A 140 mm5.512 in | N/A Nitrile |
N/A ![]() |
105X125X13-RLS35-S |
N/A RLS35 |
N/A 105 mm4.134 in | N/A 13 mm0.512 in | N/A 125 mm4.921 in | N/A Nitrile |
N/A ![]() |
105X130X12-RLS35-S |
N/A RLS35 |
N/A 105 mm4.134 in | N/A 12 mm0.472 in | N/A 130 mm5.118 in | N/A Nitrile |
N/A ![]() |