Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

105X140X12-RLS35-S N/A RLS35
N/A 105 mm4.134 in N/A 12 mm0.472 in N/A 140 mm5.512 in N/A Nitrile N/A CAD
110X130X12-R2LS32-S N/A R2LS32
N/A 110 mm4.331 in N/A 12 mm0.472 in N/A 130 mm5.118 in N/A Nitrile N/A CAD
110X130X12-R2LS32-V N/A R2LS32
N/A 110 mm4.331 in N/A 12 mm0.472 in N/A 130 mm5.118 in N/A Viton N/A CAD
110X130X13-R2LS32-S N/A R2LS32
N/A 110 mm4.331 in N/A 13 mm0.512 in N/A 130 mm5.118 in N/A Nitrile N/A CAD
110X140X12-R2LS32-S N/A R2LS32
N/A 110 mm4.331 in N/A 12 mm0.472 in N/A 140 mm5.512 in N/A Nitrile N/A CAD
110X140X13-R2LS32-S N/A R2LS32
N/A 110 mm4.331 in N/A 13 mm0.512 in N/A 140 mm5.512 in N/A Nitrile N/A CAD
110X140X14-R2LS32-S N/A R2LS32
N/A 110 mm4.331 in N/A 14 mm0.551 in N/A 140 mm5.512 in N/A Nitrile N/A CAD
110X145X15-R2LS32-S N/A R2LS32
N/A 110 mm4.331 in N/A 15 mm0.591 in N/A 145 mm5.709 in N/A Nitrile N/A CAD
110X130X12-RLS35-S N/A RLS35
N/A 110 mm4.331 in N/A 12 mm0.472 in N/A 130 mm5.118 in N/A Nitrile N/A CAD
110X130X13-RLS35-S N/A RLS35
N/A 110 mm4.331 in N/A 13 mm0.512 in N/A 130 mm5.118 in N/A Nitrile N/A CAD
110X135X12-RLS35-S N/A RLS35
N/A 110 mm4.331 in N/A 12 mm0.472 in N/A 135 mm5.315 in N/A Nitrile N/A CAD
110X140X12-RLS35-S N/A RLS35
N/A 110 mm4.331 in N/A 12 mm0.472 in N/A 140 mm5.512 in N/A Nitrile N/A CAD
110X140X13-RLS35-S N/A RLS35
N/A 110 mm4.331 in N/A 13 mm0.512 in N/A 140 mm5.512 in N/A Nitrile N/A CAD
110X150X13-RLS35-S N/A RLS35
N/A 110 mm4.331 in N/A 13 mm0.512 in N/A 150 mm5.906 in N/A Nitrile N/A CAD
114X135X13-R2LS32-S N/A R2LS32
N/A 114 mm4.488 in N/A 13 mm0.512 in N/A 135 mm5.315 in N/A Nitrile N/A CAD
114X140X13-R2LS32-S N/A R2LS32
N/A 114 mm4.488 in N/A 13 mm0.512 in N/A 140 mm5.512 in N/A Nitrile N/A CAD
114X140X10-RLS35-S N/A RLS35
N/A 114 mm4.488 in N/A 10 mm0.394 in N/A 140 mm5.512 in N/A Nitrile N/A CAD
115X140X12-R2LS32-S N/A R2LS32
N/A 115 mm4.528 in N/A 12 mm0.472 in N/A 140 mm5.512 in N/A Nitrile N/A CAD
115X140X13-R2LS32-S N/A R2LS32
N/A 115 mm4.528 in N/A 13 mm0.512 in N/A 140 mm5.512 in N/A Nitrile N/A CAD
115X145X14-R2LS32-S N/A R2LS32
N/A 115 mm4.528 in N/A 14 mm0.551 in N/A 145 mm5.709 in N/A Nitrile N/A CAD
115X150X12-R2LS32-S N/A R2LS32
N/A 115 mm4.528 in N/A 12 mm0.472 in N/A 150 mm5.906 in N/A Nitrile N/A CAD
115X140X12-RLS35-S N/A RLS35
N/A 115 mm4.528 in N/A 12 mm0.472 in N/A 140 mm5.512 in N/A Nitrile N/A CAD
115X140X13-RLS35-S N/A RLS35
N/A 115 mm4.528 in N/A 13 mm0.512 in N/A 140 mm5.512 in N/A Nitrile N/A CAD
115X150X12-RLS35-S N/A RLS35
N/A 115 mm4.528 in N/A 12 mm0.472 in N/A 150 mm5.906 in N/A Nitrile N/A CAD
120X140X13-R2LS32-S N/A R2LS32
N/A 120 mm4.724 in N/A 13 mm0.512 in N/A 140 mm5.512 in N/A Nitrile N/A CAD
Unit of Measure
« 51 52 53 54 55 »