Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

140X170X13-RLS35-S N/A RLS35
N/A 140 mm5.512 in N/A 13 mm0.512 in N/A 170 mm6.693 in N/A Nitrile N/A CAD
140X170X15-RLS35-S N/A RLS35
N/A 140 mm5.512 in N/A 15 mm0.591 in N/A 170 mm6.693 in N/A Nitrile N/A CAD
140X170X15-RLS35-V N/A RLS35
N/A 140 mm5.512 in N/A 15 mm0.591 in N/A 170 mm6.693 in N/A Viton N/A CAD
144X160X12-R2LS32-S N/A R2LS32
N/A 144 mm5.669 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Nitrile N/A CAD
145X170X12-R2LS32-S N/A R2LS32
N/A 145 mm5.709 in N/A 12 mm0.472 in N/A 170 mm6.693 in N/A Nitrile N/A CAD
145X175X14-R2LS32-S N/A R2LS32
N/A 145 mm5.709 in N/A 14 mm0.551 in N/A 175 mm6.89 in N/A Nitrile N/A CAD
145X175X15-R2LS32-V N/A R2LS32
N/A 145 mm5.709 in N/A 15 mm0.591 in N/A 175 mm6.89 in N/A Viton N/A CAD
145X190X16-R2LS32-S N/A R2LS32
N/A 145 mm5.709 in N/A 16 mm0.63 in N/A 190 mm7.48 in N/A Nitrile N/A CAD
145X170X15-RLS35-S N/A RLS35
N/A 145 mm5.709 in N/A 15 mm0.591 in N/A 170 mm6.693 in N/A Nitrile N/A CAD
145X175X15-RLS35-S N/A RLS35
N/A 145 mm5.709 in N/A 15 mm0.591 in N/A 175 mm6.89 in N/A Nitrile N/A CAD
145X180X12-RLS35-S N/A RLS35
N/A 145 mm5.709 in N/A 12 mm0.472 in N/A 180 mm7.087 in N/A Nitrile N/A CAD
145X175X15-RLS35-V N/A RLS35
N/A 145 mm5.709 in N/A 15 mm0.591 in N/A 175 mm6.89 in N/A Viton N/A CAD
145X180X12-RLS35-V N/A RLS35
N/A 145 mm5.709 in N/A 12 mm0.472 in N/A 180 mm7.087 in N/A Viton N/A CAD
148X170X15-RLS35-S N/A RLS35
N/A 148 mm5.827 in N/A 15 mm0.591 in N/A 170 mm6.693 in N/A Nitrile N/A CAD
150X170X12-R2LS32-S N/A R2LS32
N/A 150 mm5.906 in N/A 12 mm0.472 in N/A 170 mm6.693 in N/A Nitrile N/A CAD
150X180X13-R2LS32-S N/A R2LS32
N/A 150 mm5.906 in N/A 13 mm0.512 in N/A 180 mm7.087 in N/A Nitrile N/A CAD
150X180X14-R2LS32-S N/A R2LS32
N/A 150 mm5.906 in N/A 14 mm0.551 in N/A 180 mm7.087 in N/A Nitrile N/A CAD
150X180X15-R2LS32-V N/A R2LS32
N/A 150 mm5.906 in N/A 15 mm0.591 in N/A 180 mm7.087 in N/A Viton N/A CAD
150X180X12-RLS35-S N/A RLS35
N/A 150 mm5.906 in N/A 12 mm0.472 in N/A 180 mm7.087 in N/A Nitrile N/A CAD
150X180X13-RLS35-S N/A RLS35
N/A 150 mm5.906 in N/A 13 mm0.512 in N/A 180 mm7.087 in N/A Nitrile N/A CAD
150X180X14-RLS35-S N/A RLS35
N/A 150 mm5.906 in N/A 14 mm0.551 in N/A 180 mm7.087 in N/A Nitrile N/A CAD
150X180X15-RLS35-S N/A RLS35
N/A 150 mm5.906 in N/A 15 mm0.591 in N/A 180 mm7.087 in N/A Nitrile N/A CAD
150X180X15-RLS35-V N/A RLS35
N/A 150 mm5.906 in N/A 15 mm0.591 in N/A 180 mm7.087 in N/A Viton N/A CAD
155X180X15-R2LS32-S N/A R2LS32
N/A 155 mm6.102 in N/A 15 mm0.591 in N/A 180 mm7.087 in N/A Nitrile N/A CAD
155X190X15-RLS35-S N/A RLS35
N/A 155 mm6.102 in N/A 15 mm0.591 in N/A 190 mm7.48 in N/A Nitrile N/A CAD
Unit of Measure
« 56 57 58 59 60 »