Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
17X25X4-R2LS32-S |
N/A R2LS32 |
N/A 17 mm0.669 in | N/A 4 mm0.157 in | N/A 25 mm0.984 in | N/A Nitrile |
N/A ![]() |
17X27X7-R2LS32-S |
N/A R2LS32 |
N/A 17 mm0.669 in | N/A 7 mm0.276 in | N/A 27 mm1.063 in | N/A Nitrile |
N/A ![]() |
17X28X6-R2LS32-S |
N/A R2LS32 |
N/A 17 mm0.669 in | N/A 6 mm0.236 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A ![]() |
17X28X7-R2LS32-S |
N/A R2LS32 |
N/A 17 mm0.669 in | N/A 7 mm0.276 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A ![]() |
17X30X6-R2LS32-S |
N/A R2LS32 |
N/A 17 mm0.669 in | N/A 6 mm0.236 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A ![]() |
17X30X7-R2LS32-S |
N/A R2LS32 |
N/A 17 mm0.669 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A ![]() |
17X30X7-R2LS32-V |
N/A R2LS32 |
N/A 17 mm0.669 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Viton |
N/A ![]() |
17X32X7-R2LS32-S |
N/A R2LS32 |
N/A 17 mm0.669 in | N/A 7 mm0.276 in | N/A 32 mm1.26 in | N/A Nitrile |
N/A ![]() |
17X35X7-R2LS32-S |
N/A R2LS32 |
N/A 17 mm0.669 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A ![]() |
17X37X7-R2LS32-S |
N/A R2LS32 |
N/A 17 mm0.669 in | N/A 7 mm0.276 in | N/A 37 mm1.457 in | N/A Nitrile |
N/A ![]() |
17X37X10-R2LS32-S |
N/A R2LS32 |
N/A 17 mm0.669 in | N/A 10 mm0.394 in | N/A 37 mm1.457 in | N/A Nitrile |
N/A ![]() |
17X40X7-R2LS32-S |
N/A R2LS32 |
N/A 17 mm0.669 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A ![]() |
17X45X7-R2LS32-S |
N/A R2LS32 |
N/A 17 mm0.669 in | N/A 7 mm0.276 in | N/A 45 mm1.772 in | N/A Nitrile |
N/A ![]() |
17X47X7-R2LS32-S |
N/A R2LS32 |
N/A 17 mm0.669 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A ![]() |
17X47X8-R2LS32-S |
N/A R2LS32 |
N/A 17 mm0.669 in | N/A 8 mm0.315 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A ![]() |
18X28X6-RLS35-S |
N/A RLS35 |
N/A 18 mm0.709 in | N/A 6 mm0.236 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A ![]() |
18X28X8-RLS35-S |
N/A RLS35 |
N/A 18 mm0.709 in | N/A 8 mm0.315 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A ![]() |
18X30X7-RLS35-S |
N/A RLS35 |
N/A 18 mm0.709 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A ![]() |
18X32X8-RLS35-S |
N/A RLS35 |
N/A 18 mm0.709 in | N/A 8 mm0.315 in | N/A 32 mm1.26 in | N/A Nitrile |
N/A ![]() |
18X40X7-RLS35-S |
N/A RLS35 |
N/A 18 mm0.709 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A ![]() |
18X28X7-RLS35-S |
N/A RLS35 |
N/A 18 mm0.709 in | N/A 7 mm0.276 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A ![]() |
18X32X7-RLS35-S |
N/A RLS35 |
N/A 18 mm0.709 in | N/A 7 mm0.276 in | N/A 32 mm1.26 in | N/A Nitrile |
N/A ![]() |
18X35X7-RLS35-V |
N/A RLS35 |
N/A 18 mm0.709 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Viton |
N/A ![]() |
18X28X7-RLS35-V |
N/A RLS35 |
N/A 18 mm0.709 in | N/A 7 mm0.276 in | N/A 28 mm1.102 in | N/A Viton |
N/A ![]() |
18X40X7-RLS35-V |
N/A RLS35 |
N/A 18 mm0.709 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Viton |
N/A ![]() |