COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

18X26X4-R2LS32-S N/A R2LS32
N/A 0.709 in N/A 0.157 in N/A 1.024 in N/A Nitrile N/A CAD Icon (for items table)
18X28X7-R2LS32-S N/A R2LS32
N/A 0.709 in N/A 0.276 in N/A 1.102 in N/A Nitrile N/A CAD Icon (for items table)
18X30X7-R2LS32-S N/A R2LS32
N/A 0.709 in N/A 0.276 in N/A 1.181 in N/A Nitrile N/A CAD Icon (for items table)
18X32X7-R2LS32-S N/A R2LS32
N/A 0.709 in N/A 0.276 in N/A 1.26 in N/A Nitrile N/A CAD Icon (for items table)
18X35X7-R2LS32-S N/A R2LS32
N/A 0.709 in N/A 0.276 in N/A 1.378 in N/A Nitrile N/A CAD Icon (for items table)
18X36X7-R2LS32-S N/A R2LS32
N/A 0.709 in N/A 0.276 in N/A 1.417 in N/A Nitrile N/A CAD Icon (for items table)
18X37X8-R2LS32-S N/A R2LS32
N/A 0.709 in N/A 0.315 in N/A 1.457 in N/A Nitrile N/A CAD Icon (for items table)
18X38X7-R2LS32-S N/A R2LS32
N/A 0.709 in N/A 0.276 in N/A 1.496 in N/A Nitrile N/A CAD Icon (for items table)
18X40X7-R2LS32-S N/A R2LS32
N/A 0.709 in N/A 0.276 in N/A 1.575 in N/A Nitrile N/A CAD Icon (for items table)
19X30X7-RLS35-S N/A RLS35
N/A 0.748 in N/A 0.276 in N/A 1.181 in N/A Nitrile N/A CAD Icon (for items table)
19X32X7-RLS35-S N/A RLS35
N/A 0.748 in N/A 0.276 in N/A 1.26 in N/A Nitrile N/A CAD Icon (for items table)
19X35X10-RLS35-S N/A RLS35
N/A 0.748 in N/A 0.394 in N/A 1.378 in N/A Nitrile N/A CAD Icon (for items table)
19X40X10-RLS35-S N/A RLS35
N/A 0.748 in N/A 0.394 in N/A 1.575 in N/A Nitrile N/A CAD Icon (for items table)
19X27X6-RLS35-S N/A RLS35
N/A 0.748 in N/A 0.236 in N/A 1.063 in N/A Nitrile N/A CAD Icon (for items table)
19X30X8-RLS35-S N/A RLS35
N/A 0.748 in N/A 0.315 in N/A 1.181 in N/A Nitrile N/A CAD Icon (for items table)
19X27X6-RLS35-V N/A RLS35
N/A 0.748 in N/A 0.236 in N/A 1.063 in N/A Viton N/A CAD Icon (for items table)
19X32X7-R2LS32-S N/A R2LS32
N/A 0.748 in N/A 0.276 in N/A 1.26 in N/A Nitrile N/A CAD Icon (for items table)
19X32X8-R2LS32-S N/A R2LS32
N/A 0.748 in N/A 0.315 in N/A 1.26 in N/A Nitrile N/A CAD Icon (for items table)
19X35X7-R2LS32-S N/A R2LS32
N/A 0.748 in N/A 0.276 in N/A 1.378 in N/A Nitrile N/A CAD Icon (for items table)
19X35X10-R2LS32-S N/A R2LS32
N/A 0.748 in N/A 0.394 in N/A 1.378 in N/A Nitrile N/A CAD Icon (for items table)
19X36X7-R2LS32-S N/A R2LS32
N/A 0.748 in N/A 0.276 in N/A 1.417 in N/A Nitrile N/A CAD Icon (for items table)
19X40X10-R2LS32-S N/A R2LS32
N/A 0.748 in N/A 0.394 in N/A 1.575 in N/A Nitrile N/A CAD Icon (for items table)
19X42X7-R2LS32-S N/A R2LS32
N/A 0.748 in N/A 0.276 in N/A 1.654 in N/A Nitrile N/A CAD Icon (for items table)
19X45X7-R2LS32-S N/A R2LS32
N/A 0.748 in N/A 0.276 in N/A 1.772 in N/A Nitrile N/A CAD Icon (for items table)
19X47X7-R2LS32-S N/A R2LS32
N/A 0.748 in N/A 0.276 in N/A 1.85 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »