Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 30X47X8-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 8 mm0.315 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 30X50X7-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 50 mm1.969 in | N/A Nitrile |
N/A
|
| 30X50X10-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 50 mm1.969 in | N/A Nitrile |
N/A
|
| 30X62X8-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 8 mm0.315 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 30X62X10-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 30X72X10-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A
|
| 30X40X7-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 30X42X7-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 30X45X8-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 8 mm0.315 in | N/A 45 mm1.772 in | N/A Nitrile |
N/A
|
| 30X45X10-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 45 mm1.772 in | N/A Nitrile |
N/A
|
| 30X47X6-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 6 mm0.236 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 30X47X7-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 30X47X10-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 30X48X8-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 8 mm0.315 in | N/A 48 mm1.89 in | N/A Nitrile |
N/A
|
| 30X50X8-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 8 mm0.315 in | N/A 50 mm1.969 in | N/A Nitrile |
N/A
|
| 30X52X7-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 30X52X8-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 8 mm0.315 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 30X52X10-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 30X55X7-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A
|
| 30X55X10-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A
|
| 30X60X10-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 60 mm2.362 in | N/A Nitrile |
N/A
|
| 30X62X7-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 30X40X7-RLS35-V |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Viton |
N/A
|
| 30X52X10-RLS35-V |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 52 mm2.047 in | N/A Viton |
N/A
|
| 30X45X7-RLS35-V |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 45 mm1.772 in | N/A Viton |
N/A
|
| 30X47X7-RLS35-V |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Viton |
N/A
|
| 30X37X4-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 4 mm0.157 in | N/A 37 mm1.457 in | N/A Nitrile |
N/A
|
| 30X40X4-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 4 mm0.157 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 30X40X7-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 30X40X7-R2LS32-V |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Viton |
N/A
|
| 30X42X7-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 30X42X8-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 8 mm0.315 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 30X43X8-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 8 mm0.315 in | N/A 43 mm1.693 in | N/A Nitrile |
N/A
|
| 30X44X7-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 44 mm1.732 in | N/A Nitrile |
N/A
|
| 30X44X9-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 9 mm0.354 in | N/A 44 mm1.732 in | N/A Nitrile |
N/A
|
| 30X45X5-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 5 mm0.197 in | N/A 45 mm1.772 in | N/A Nitrile |
N/A
|
| 30X45X7-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 45 mm1.772 in | N/A Nitrile |
N/A
|
| 30X45X8-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 8 mm0.315 in | N/A 45 mm1.772 in | N/A Nitrile |
N/A
|
| 30X45X10-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 45 mm1.772 in | N/A Nitrile |
N/A
|
| 30X46X7-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 46 mm1.811 in | N/A Nitrile |
N/A
|
| 30X46X8-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 8 mm0.315 in | N/A 46 mm1.811 in | N/A Nitrile |
N/A
|
| 30X47X7-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 30X47X7-R2LS32-V |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Viton |
N/A
|
| 30X47X8-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 8 mm0.315 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 30X47X10-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 30X48X7-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 48 mm1.89 in | N/A Nitrile |
N/A
|
| 30X48X8-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 8 mm0.315 in | N/A 48 mm1.89 in | N/A Nitrile |
N/A
|
| 30X50X8-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 8 mm0.315 in | N/A 50 mm1.969 in | N/A Nitrile |
N/A
|
| 30X50X10-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 50 mm1.969 in | N/A Nitrile |
N/A
|
| 30X50X11-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 11 mm0.433 in | N/A 50 mm1.969 in | N/A Nitrile |
N/A
|