Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 20X40X7-RLS35-V |
N/A
RLS35 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Viton |
N/A
|
| 20X26X4-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 4 mm0.157 in | N/A 26 mm1.024 in | N/A Nitrile |
N/A
|
| 20X28X4-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 4 mm0.157 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A
|
| 20X30X5-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 5 mm0.197 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A
|
| 20X30X7-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A
|
| 20X32X7-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 32 mm1.26 in | N/A Nitrile |
N/A
|
| 20X35X7-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 20X35X8-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 8 mm0.315 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 20X35X10-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 10 mm0.394 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 20X35X11-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 11 mm0.433 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 20X36X7-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 36 mm1.417 in | N/A Nitrile |
N/A
|
| 20X37X7-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 37 mm1.457 in | N/A Nitrile |
N/A
|
| 20X38X7-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 38 mm1.496 in | N/A Nitrile |
N/A
|
| 20X40X7-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 20X40X7-R2LS32-V |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Viton |
N/A
|
| 20X40X8-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 8 mm0.315 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 20X40X10-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 10 mm0.394 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 20X42X7-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 20X42X8-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 8 mm0.315 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 20X42X10-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 10 mm0.394 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 20X45X7-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 45 mm1.772 in | N/A Nitrile |
N/A
|
| 20X47X7-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 20X47X7-R2LS32-V |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Viton |
N/A
|
| 20X47X10-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 10 mm0.394 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 20X52X7-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 7 mm0.276 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|