Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 20X52X8-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 8 mm0.315 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 20X52X10-R2LS32-S |
N/A
R2LS32 |
N/A 20 mm0.787 in | N/A 10 mm0.394 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 22X35X6-RLS35-S |
N/A
RLS35 |
N/A 22 mm0.866 in | N/A 6 mm0.236 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 22X38X7-RLS35-S |
N/A
RLS35 |
N/A 22 mm0.866 in | N/A 7 mm0.276 in | N/A 38 mm1.496 in | N/A Nitrile |
N/A
|
| 22X40X10-RLS35-S |
N/A
RLS35 |
N/A 22 mm0.866 in | N/A 10 mm0.394 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 22X42X10-RLS35-S |
N/A
RLS35 |
N/A 22 mm0.866 in | N/A 10 mm0.394 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 22X45X7-RLS35-S |
N/A
RLS35 |
N/A 22 mm0.866 in | N/A 7 mm0.276 in | N/A 45 mm1.772 in | N/A Nitrile |
N/A
|
| 22X47X7-RLS35-S |
N/A
RLS35 |
N/A 22 mm0.866 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 22X32X7-RLS35-S |
N/A
RLS35 |
N/A 22 mm0.866 in | N/A 7 mm0.276 in | N/A 32 mm1.26 in | N/A Nitrile |
N/A
|
| 22X35X7-RLS35-S |
N/A
RLS35 |
N/A 22 mm0.866 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 22X35X10-RLS35-S |
N/A
RLS35 |
N/A 22 mm0.866 in | N/A 10 mm0.394 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 22X40X7-RLS35-S |
N/A
RLS35 |
N/A 22 mm0.866 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 22X35X7-RLS35-V |
N/A
RLS35 |
N/A 22 mm0.866 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Viton |
N/A
|
| 22X40X7-RLS35-V |
N/A
RLS35 |
N/A 22 mm0.866 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Viton |
N/A
|
| 22X28X4-R2LS32-S |
N/A
R2LS32 |
N/A 22 mm0.866 in | N/A 4 mm0.157 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A
|
| 22X32X7-R2LS32-S |
N/A
R2LS32 |
N/A 22 mm0.866 in | N/A 7 mm0.276 in | N/A 32 mm1.26 in | N/A Nitrile |
N/A
|
| 22X34X7-R2LS32-S |
N/A
R2LS32 |
N/A 22 mm0.866 in | N/A 7 mm0.276 in | N/A 34 mm1.339 in | N/A Nitrile |
N/A
|
| 22X35X7-R2LS32-S |
N/A
R2LS32 |
N/A 22 mm0.866 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 22X35X8-R2LS32-S |
N/A
R2LS32 |
N/A 22 mm0.866 in | N/A 8 mm0.315 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 22X36X7-R2LS32-S |
N/A
R2LS32 |
N/A 22 mm0.866 in | N/A 7 mm0.276 in | N/A 36 mm1.417 in | N/A Nitrile |
N/A
|
| 22X36X7-R2LS32-V |
N/A
R2LS32 |
N/A 22 mm0.866 in | N/A 7 mm0.276 in | N/A 36 mm1.417 in | N/A Viton |
N/A
|
| 22X36X8-R2LS32-S |
N/A
R2LS32 |
N/A 22 mm0.866 in | N/A 8 mm0.315 in | N/A 36 mm1.417 in | N/A Nitrile |
N/A
|
| 22X38X7-R2LS32-S |
N/A
R2LS32 |
N/A 22 mm0.866 in | N/A 7 mm0.276 in | N/A 38 mm1.496 in | N/A Nitrile |
N/A
|
| 22X38X8-R2LS32-S |
N/A
R2LS32 |
N/A 22 mm0.866 in | N/A 8 mm0.315 in | N/A 38 mm1.496 in | N/A Nitrile |
N/A
|
| 22X40X7-R2LS32-S |
N/A
R2LS32 |
N/A 22 mm0.866 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|