Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 22X40X7-R2LS32-V |
N/A
R2LS32 |
N/A 22 mm0.866 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Viton |
N/A
|
| 22X40X12-R2LS32-S |
N/A
R2LS32 |
N/A 22 mm0.866 in | N/A 12 mm0.472 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 22X42X8-R2LS32-S |
N/A
R2LS32 |
N/A 22 mm0.866 in | N/A 8 mm0.315 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 22X42X10-R2LS32-S |
N/A
R2LS32 |
N/A 22 mm0.866 in | N/A 10 mm0.394 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 22X43X8-R2LS32-S |
N/A
R2LS32 |
N/A 22 mm0.866 in | N/A 8 mm0.315 in | N/A 43 mm1.693 in | N/A Nitrile |
N/A
|
| 22X45X7-R2LS32-S |
N/A
R2LS32 |
N/A 22 mm0.866 in | N/A 7 mm0.276 in | N/A 45 mm1.772 in | N/A Nitrile |
N/A
|
| 22X47X7-R2LS32-S |
N/A
R2LS32 |
N/A 22 mm0.866 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 22X52X8-R2LS32-S |
N/A
R2LS32 |
N/A 22 mm0.866 in | N/A 8 mm0.315 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 23X40X10-RLS35-S |
N/A
RLS35 |
N/A 23 mm0.906 in | N/A 10 mm0.394 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 23X42X11-RLS35-S |
N/A
RLS35 |
N/A 23 mm0.906 in | N/A 11 mm0.433 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 23X40X8-RLS35-S |
N/A
RLS35 |
N/A 23 mm0.906 in | N/A 8 mm0.315 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 23X40X10-R2LS32-S |
N/A
R2LS32 |
N/A 23 mm0.906 in | N/A 10 mm0.394 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 24X37X7-RLS35-S |
N/A
RLS35 |
N/A 24 mm0.945 in | N/A 7 mm0.276 in | N/A 37 mm1.457 in | N/A Nitrile |
N/A
|
| 24X35X7-RLS35-S |
N/A
RLS35 |
N/A 24 mm0.945 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 24X38X8-RLS35-S |
N/A
RLS35 |
N/A 24 mm0.945 in | N/A 8 mm0.315 in | N/A 38 mm1.496 in | N/A Nitrile |
N/A
|
| 24X40X7-RLS35-S |
N/A
RLS35 |
N/A 24 mm0.945 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 24X42X8-RLS35-S |
N/A
RLS35 |
N/A 24 mm0.945 in | N/A 8 mm0.315 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 24X42X10-RLS35-S |
N/A
RLS35 |
N/A 24 mm0.945 in | N/A 10 mm0.394 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 24X47X7-RLS35-S |
N/A
RLS35 |
N/A 24 mm0.945 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 24X40X7-RLS35-V |
N/A
RLS35 |
N/A 24 mm0.945 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Viton |
N/A
|
| 24X34X7-R2LS32-S |
N/A
R2LS32 |
N/A 24 mm0.945 in | N/A 7 mm0.276 in | N/A 34 mm1.339 in | N/A Nitrile |
N/A
|
| 24X35X7-R2LS32-S |
N/A
R2LS32 |
N/A 24 mm0.945 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 24X36X7-R2LS32-S |
N/A
R2LS32 |
N/A 24 mm0.945 in | N/A 7 mm0.276 in | N/A 36 mm1.417 in | N/A Nitrile |
N/A
|
| 24X37X7-R2LS32-S |
N/A
R2LS32 |
N/A 24 mm0.945 in | N/A 7 mm0.276 in | N/A 37 mm1.457 in | N/A Nitrile |
N/A
|
| 24X38X8-R2LS32-S |
N/A
R2LS32 |
N/A 24 mm0.945 in | N/A 8 mm0.315 in | N/A 38 mm1.496 in | N/A Nitrile |
N/A
|