COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

22X40X7-R2LS32-V N/A R2LS32
N/A 0.866 in N/A 0.276 in N/A 1.575 in N/A Viton N/A CAD Icon (for items table)
22X40X12-R2LS32-S N/A R2LS32
N/A 0.866 in N/A 0.472 in N/A 1.575 in N/A Nitrile N/A CAD Icon (for items table)
22X42X8-R2LS32-S N/A R2LS32
N/A 0.866 in N/A 0.315 in N/A 1.654 in N/A Nitrile N/A CAD Icon (for items table)
22X42X10-R2LS32-S N/A R2LS32
N/A 0.866 in N/A 0.394 in N/A 1.654 in N/A Nitrile N/A CAD Icon (for items table)
22X43X8-R2LS32-S N/A R2LS32
N/A 0.866 in N/A 0.315 in N/A 1.693 in N/A Nitrile N/A CAD Icon (for items table)
22X45X7-R2LS32-S N/A R2LS32
N/A 0.866 in N/A 0.276 in N/A 1.772 in N/A Nitrile N/A CAD Icon (for items table)
22X47X7-R2LS32-S N/A R2LS32
N/A 0.866 in N/A 0.276 in N/A 1.85 in N/A Nitrile N/A CAD Icon (for items table)
22X52X8-R2LS32-S N/A R2LS32
N/A 0.866 in N/A 0.315 in N/A 2.047 in N/A Nitrile N/A CAD Icon (for items table)
23X40X10-RLS35-S N/A RLS35
N/A 0.906 in N/A 0.394 in N/A 1.575 in N/A Nitrile N/A CAD Icon (for items table)
23X42X11-RLS35-S N/A RLS35
N/A 0.906 in N/A 0.433 in N/A 1.654 in N/A Nitrile N/A CAD Icon (for items table)
23X40X8-RLS35-S N/A RLS35
N/A 0.906 in N/A 0.315 in N/A 1.575 in N/A Nitrile N/A CAD Icon (for items table)
23X40X10-R2LS32-S N/A R2LS32
N/A 0.906 in N/A 0.394 in N/A 1.575 in N/A Nitrile N/A CAD Icon (for items table)
24X37X7-RLS35-S N/A RLS35
N/A 0.945 in N/A 0.276 in N/A 1.457 in N/A Nitrile N/A CAD Icon (for items table)
24X35X7-RLS35-S N/A RLS35
N/A 0.945 in N/A 0.276 in N/A 1.378 in N/A Nitrile N/A CAD Icon (for items table)
24X38X8-RLS35-S N/A RLS35
N/A 0.945 in N/A 0.315 in N/A 1.496 in N/A Nitrile N/A CAD Icon (for items table)
24X40X7-RLS35-S N/A RLS35
N/A 0.945 in N/A 0.276 in N/A 1.575 in N/A Nitrile N/A CAD Icon (for items table)
24X42X8-RLS35-S N/A RLS35
N/A 0.945 in N/A 0.315 in N/A 1.654 in N/A Nitrile N/A CAD Icon (for items table)
24X42X10-RLS35-S N/A RLS35
N/A 0.945 in N/A 0.394 in N/A 1.654 in N/A Nitrile N/A CAD Icon (for items table)
24X47X7-RLS35-S N/A RLS35
N/A 0.945 in N/A 0.276 in N/A 1.85 in N/A Nitrile N/A CAD Icon (for items table)
24X40X7-RLS35-V N/A RLS35
N/A 0.945 in N/A 0.276 in N/A 1.575 in N/A Viton N/A CAD Icon (for items table)
24X34X7-R2LS32-S N/A R2LS32
N/A 0.945 in N/A 0.276 in N/A 1.339 in N/A Nitrile N/A CAD Icon (for items table)
24X35X7-R2LS32-S N/A R2LS32
N/A 0.945 in N/A 0.276 in N/A 1.378 in N/A Nitrile N/A CAD Icon (for items table)
24X36X7-R2LS32-S N/A R2LS32
N/A 0.945 in N/A 0.276 in N/A 1.417 in N/A Nitrile N/A CAD Icon (for items table)
24X37X7-R2LS32-S N/A R2LS32
N/A 0.945 in N/A 0.276 in N/A 1.457 in N/A Nitrile N/A CAD Icon (for items table)
24X38X8-R2LS32-S N/A R2LS32
N/A 0.945 in N/A 0.315 in N/A 1.496 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »