Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

35X52X10-RLS35-S N/A RLS35
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
35X55X8-RLS35-S N/A RLS35
N/A 35 mm1.378 in N/A 8 mm0.315 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
35X55X11-RLS35-S N/A RLS35
N/A 35 mm1.378 in N/A 11 mm0.433 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
35X58X10-RLS35-S N/A RLS35
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 58 mm2.283 in N/A Nitrile N/A CAD Icon (for items table)
35X62X7-RLS35-S N/A RLS35
N/A 35 mm1.378 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
35X68X10-RLS35-S N/A RLS35
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Icon (for items table)
35X72X10-RLS35-S N/A RLS35
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
35X72X12-RLS35-S N/A RLS35
N/A 35 mm1.378 in N/A 12 mm0.472 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
35X47X7-RLS35-V N/A RLS35
N/A 35 mm1.378 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Viton N/A CAD Icon (for items table)
35X55X10-RLS35-V N/A RLS35
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 55 mm2.165 in N/A Viton N/A CAD Icon (for items table)
35X45X7-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Nitrile N/A CAD Icon (for items table)
35X47X5-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 5 mm0.197 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Icon (for items table)
35X47X6-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 6 mm0.236 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Icon (for items table)
35X47X7-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Icon (for items table)
35X48X8-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 8 mm0.315 in N/A 48 mm1.89 in N/A Nitrile N/A CAD Icon (for items table)
35X49X6-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 6 mm0.236 in N/A 49 mm1.929 in N/A Nitrile N/A CAD Icon (for items table)
35X50X7-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 7 mm0.276 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Icon (for items table)
35X50X8-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 8 mm0.315 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Icon (for items table)
35X50X10-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Icon (for items table)
35X52X7-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
35X52X8-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
35X52X10-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
35X54X8-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 8 mm0.315 in N/A 54 mm2.126 in N/A Nitrile N/A CAD Icon (for items table)
35X55X7-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
35X55X8-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 8 mm0.315 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
35X55X10-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
35X55X10-R2LS32-V N/A R2LS32
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 55 mm2.165 in N/A Viton N/A CAD Icon (for items table)
35X55X12-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 12 mm0.472 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
35X56X10-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 56 mm2.205 in N/A Nitrile N/A CAD Icon (for items table)
35X58X10-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 58 mm2.283 in N/A Nitrile N/A CAD Icon (for items table)
35X60X10-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
35X62X7-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
35X62X8-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
35X62X9.5-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 9.5 mm0.374 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
35X62X10-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
35X65X9-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 9 mm0.354 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Icon (for items table)
35X65X10-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Icon (for items table)
35X65X12-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 12 mm0.472 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Icon (for items table)
35X68X8-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 8 mm0.315 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Icon (for items table)
35X70X8-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Nitrile N/A CAD Icon (for items table)
35X72X10-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
35X72X12-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 12 mm0.472 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
35X75X8-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 8 mm0.315 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Icon (for items table)
35X80X10-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
35X80X12-R2LS32-S N/A R2LS32
N/A 35 mm1.378 in N/A 12 mm0.472 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
36X47X7-RLS35-S N/A RLS35
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Icon (for items table)
36X58X12-RLS35-S N/A RLS35
N/A 36 mm1.417 in N/A 12 mm0.472 in N/A 58 mm2.283 in N/A Nitrile N/A CAD Icon (for items table)
36X50X7-RLS35-S N/A RLS35
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Icon (for items table)
36X52X7-RLS35-S N/A RLS35
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
36X54X8-RLS35-S N/A RLS35
N/A 36 mm1.417 in N/A 8 mm0.315 in N/A 54 mm2.126 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »