Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 25X42X6-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 6 mm0.236 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 25X42X8.5-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 8.5 mm0.335 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 25X42X10-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 10 mm0.394 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 25X45X5-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 5 mm0.197 in | N/A 45 mm1.772 in | N/A Nitrile |
N/A
|
| 25X45X7-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 7 mm0.276 in | N/A 45 mm1.772 in | N/A Nitrile |
N/A
|
| 25X47X10-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 10 mm0.394 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 25X50X10-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 10 mm0.394 in | N/A 50 mm1.969 in | N/A Nitrile |
N/A
|
| 25X52X7-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 7 mm0.276 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 25X52X10-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 10 mm0.394 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 25X62X7-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 7 mm0.276 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 25X62X8-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 8 mm0.315 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 25X62X10-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 10 mm0.394 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 25X35X7-RLS35-V |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Viton |
N/A
|
| 25X40X7-RLS35-V |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Viton |
N/A
|
| 25X42X10-RLS35-V |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 10 mm0.394 in | N/A 42 mm1.654 in | N/A Viton |
N/A
|
| 25X47X7-RLS35-V |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Viton |
N/A
|
| 25X50X10-RLS35-V |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 10 mm0.394 in | N/A 50 mm1.969 in | N/A Viton |
N/A
|
| 25X32X4-R2LS32-S |
N/A
R2LS32 |
N/A 25 mm0.984 in | N/A 4 mm0.157 in | N/A 32 mm1.26 in | N/A Nitrile |
N/A
|
| 25X32X7-R2LS32-S |
N/A
R2LS32 |
N/A 25 mm0.984 in | N/A 7 mm0.276 in | N/A 32 mm1.26 in | N/A Nitrile |
N/A
|
| 25X35X4-R2LS32-S |
N/A
R2LS32 |
N/A 25 mm0.984 in | N/A 4 mm0.157 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 25X35X6-R2LS32-S |
N/A
R2LS32 |
N/A 25 mm0.984 in | N/A 6 mm0.236 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 25X35X7-R2LS32-S |
N/A
R2LS32 |
N/A 25 mm0.984 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 25X35X7-R2LS32-V |
N/A
R2LS32 |
N/A 25 mm0.984 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Viton |
N/A
|
| 25X36X7-R2LS32-S |
N/A
R2LS32 |
N/A 25 mm0.984 in | N/A 7 mm0.276 in | N/A 36 mm1.417 in | N/A Nitrile |
N/A
|
| 25X36X8-R2LS32-S |
N/A
R2LS32 |
N/A 25 mm0.984 in | N/A 8 mm0.315 in | N/A 36 mm1.417 in | N/A Nitrile |
N/A
|