COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

25X37X6-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.236 in N/A 1.457 in N/A Nitrile N/A CAD Icon (for items table)
25X37X7-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.276 in N/A 1.457 in N/A Nitrile N/A CAD Icon (for items table)
25X37X8.5-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.335 in N/A 1.457 in N/A Nitrile N/A CAD Icon (for items table)
25X38X7-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.276 in N/A 1.496 in N/A Nitrile N/A CAD Icon (for items table)
25X38X7-R2LS32-V N/A R2LS32
N/A 0.984 in N/A 0.276 in N/A 1.496 in N/A Viton N/A CAD Icon (for items table)
25X38X8-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.315 in N/A 1.496 in N/A Nitrile N/A CAD Icon (for items table)
25X39X7-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.276 in N/A 1.535 in N/A Nitrile N/A CAD Icon (for items table)
25X40X7-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.276 in N/A 1.575 in N/A Nitrile N/A CAD Icon (for items table)
25X40X7-R2LS32-V N/A R2LS32
N/A 0.984 in N/A 0.276 in N/A 1.575 in N/A Viton N/A CAD Icon (for items table)
25X40X8-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.315 in N/A 1.575 in N/A Nitrile N/A CAD Icon (for items table)
25X40X10-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.394 in N/A 1.575 in N/A Nitrile N/A CAD Icon (for items table)
25X42X6-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.236 in N/A 1.654 in N/A Nitrile N/A CAD Icon (for items table)
25X42X7-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.276 in N/A 1.654 in N/A Nitrile N/A CAD Icon (for items table)
25X42X8-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.315 in N/A 1.654 in N/A Nitrile N/A CAD Icon (for items table)
25X42X10-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.394 in N/A 1.654 in N/A Nitrile N/A CAD Icon (for items table)
25X42X10-R2LS32-V N/A R2LS32
N/A 0.984 in N/A 0.394 in N/A 1.654 in N/A Viton N/A CAD Icon (for items table)
25X45X7-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.276 in N/A 1.772 in N/A Nitrile N/A CAD Icon (for items table)
25X45X8-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.315 in N/A 1.772 in N/A Nitrile N/A CAD Icon (for items table)
25X45X10-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.394 in N/A 1.772 in N/A Nitrile N/A CAD Icon (for items table)
25X45X10-R2LS32-V N/A R2LS32
N/A 0.984 in N/A 0.394 in N/A 1.772 in N/A Viton N/A CAD Icon (for items table)
25X45X11-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.433 in N/A 1.772 in N/A Nitrile N/A CAD Icon (for items table)
25X46X7-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.276 in N/A 1.811 in N/A Nitrile N/A CAD Icon (for items table)
25X47X7-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.276 in N/A 1.85 in N/A Nitrile N/A CAD Icon (for items table)
25X47X10-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.394 in N/A 1.85 in N/A Nitrile N/A CAD Icon (for items table)
25X48X8-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.315 in N/A 1.89 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »