Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 25X50X8-R2LS32-S |
N/A
R2LS32 |
N/A 25 mm0.984 in | N/A 8 mm0.315 in | N/A 50 mm1.969 in | N/A Nitrile |
N/A
|
| 25X50X10-R2LS32-S |
N/A
R2LS32 |
N/A 25 mm0.984 in | N/A 10 mm0.394 in | N/A 50 mm1.969 in | N/A Nitrile |
N/A
|
| 25X50X10-R2LS32-V |
N/A
R2LS32 |
N/A 25 mm0.984 in | N/A 10 mm0.394 in | N/A 50 mm1.969 in | N/A Viton |
N/A
|
| 25X52X7-R2LS32-S |
N/A
R2LS32 |
N/A 25 mm0.984 in | N/A 7 mm0.276 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 25X52X8-R2LS32-S |
N/A
R2LS32 |
N/A 25 mm0.984 in | N/A 8 mm0.315 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 25X52X10-R2LS32-S |
N/A
R2LS32 |
N/A 25 mm0.984 in | N/A 10 mm0.394 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 25X62X7-R2LS32-S |
N/A
R2LS32 |
N/A 25 mm0.984 in | N/A 7 mm0.276 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 25X62X10-R2LS32-S |
N/A
R2LS32 |
N/A 25 mm0.984 in | N/A 10 mm0.394 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 26X38X8-RLS35-S |
N/A
RLS35 |
N/A 26 mm1.024 in | N/A 8 mm0.315 in | N/A 38 mm1.496 in | N/A Nitrile |
N/A
|
| 26X37X7-RLS35-S |
N/A
RLS35 |
N/A 26 mm1.024 in | N/A 7 mm0.276 in | N/A 37 mm1.457 in | N/A Nitrile |
N/A
|
| 26X40X8-RLS35-S |
N/A
RLS35 |
N/A 26 mm1.024 in | N/A 8 mm0.315 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 26X42X7-RLS35-S |
N/A
RLS35 |
N/A 26 mm1.024 in | N/A 7 mm0.276 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 26X42X8-RLS35-S |
N/A
RLS35 |
N/A 26 mm1.024 in | N/A 8 mm0.315 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 26X47X7-RLS35-S |
N/A
RLS35 |
N/A 26 mm1.024 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 26X52X8-RLS35-S |
N/A
RLS35 |
N/A 26 mm1.024 in | N/A 8 mm0.315 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 26X37X7-R2LS32-S |
N/A
R2LS32 |
N/A 26 mm1.024 in | N/A 7 mm0.276 in | N/A 37 mm1.457 in | N/A Nitrile |
N/A
|
| 26X38X5-R2LS32-S |
N/A
R2LS32 |
N/A 26 mm1.024 in | N/A 5 mm0.197 in | N/A 38 mm1.496 in | N/A Nitrile |
N/A
|
| 26X38X7-R2LS32-S |
N/A
R2LS32 |
N/A 26 mm1.024 in | N/A 7 mm0.276 in | N/A 38 mm1.496 in | N/A Nitrile |
N/A
|
| 26X40X7-R2LS32-S |
N/A
R2LS32 |
N/A 26 mm1.024 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 26X40X8-R2LS32-S |
N/A
R2LS32 |
N/A 26 mm1.024 in | N/A 8 mm0.315 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 26X42X7-R2LS32-S |
N/A
R2LS32 |
N/A 26 mm1.024 in | N/A 7 mm0.276 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 26X42X10-R2LS32-S |
N/A
R2LS32 |
N/A 26 mm1.024 in | N/A 10 mm0.394 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 26X47X7-R2LS32-S |
N/A
R2LS32 |
N/A 26 mm1.024 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 26X48X7-R2LS32-S |
N/A
R2LS32 |
N/A 26 mm1.024 in | N/A 7 mm0.276 in | N/A 48 mm1.89 in | N/A Nitrile |
N/A
|
| 26X48X10-R2LS32-S |
N/A
R2LS32 |
N/A 26 mm1.024 in | N/A 10 mm0.394 in | N/A 48 mm1.89 in | N/A Nitrile |
N/A
|