COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

25X50X8-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.315 in N/A 1.969 in N/A Nitrile N/A CAD Icon (for items table)
25X50X10-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.394 in N/A 1.969 in N/A Nitrile N/A CAD Icon (for items table)
25X50X10-R2LS32-V N/A R2LS32
N/A 0.984 in N/A 0.394 in N/A 1.969 in N/A Viton N/A CAD Icon (for items table)
25X52X7-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.276 in N/A 2.047 in N/A Nitrile N/A CAD Icon (for items table)
25X52X8-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.315 in N/A 2.047 in N/A Nitrile N/A CAD Icon (for items table)
25X52X10-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.394 in N/A 2.047 in N/A Nitrile N/A CAD Icon (for items table)
25X62X7-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.276 in N/A 2.441 in N/A Nitrile N/A CAD Icon (for items table)
25X62X10-R2LS32-S N/A R2LS32
N/A 0.984 in N/A 0.394 in N/A 2.441 in N/A Nitrile N/A CAD Icon (for items table)
26X38X8-RLS35-S N/A RLS35
N/A 1.024 in N/A 0.315 in N/A 1.496 in N/A Nitrile N/A CAD Icon (for items table)
26X37X7-RLS35-S N/A RLS35
N/A 1.024 in N/A 0.276 in N/A 1.457 in N/A Nitrile N/A CAD Icon (for items table)
26X40X8-RLS35-S N/A RLS35
N/A 1.024 in N/A 0.315 in N/A 1.575 in N/A Nitrile N/A CAD Icon (for items table)
26X42X7-RLS35-S N/A RLS35
N/A 1.024 in N/A 0.276 in N/A 1.654 in N/A Nitrile N/A CAD Icon (for items table)
26X42X8-RLS35-S N/A RLS35
N/A 1.024 in N/A 0.315 in N/A 1.654 in N/A Nitrile N/A CAD Icon (for items table)
26X47X7-RLS35-S N/A RLS35
N/A 1.024 in N/A 0.276 in N/A 1.85 in N/A Nitrile N/A CAD Icon (for items table)
26X52X8-RLS35-S N/A RLS35
N/A 1.024 in N/A 0.315 in N/A 2.047 in N/A Nitrile N/A CAD Icon (for items table)
26X37X7-R2LS32-S N/A R2LS32
N/A 1.024 in N/A 0.276 in N/A 1.457 in N/A Nitrile N/A CAD Icon (for items table)
26X38X5-R2LS32-S N/A R2LS32
N/A 1.024 in N/A 0.197 in N/A 1.496 in N/A Nitrile N/A CAD Icon (for items table)
26X38X7-R2LS32-S N/A R2LS32
N/A 1.024 in N/A 0.276 in N/A 1.496 in N/A Nitrile N/A CAD Icon (for items table)
26X40X7-R2LS32-S N/A R2LS32
N/A 1.024 in N/A 0.276 in N/A 1.575 in N/A Nitrile N/A CAD Icon (for items table)
26X40X8-R2LS32-S N/A R2LS32
N/A 1.024 in N/A 0.315 in N/A 1.575 in N/A Nitrile N/A CAD Icon (for items table)
26X42X7-R2LS32-S N/A R2LS32
N/A 1.024 in N/A 0.276 in N/A 1.654 in N/A Nitrile N/A CAD Icon (for items table)
26X42X10-R2LS32-S N/A R2LS32
N/A 1.024 in N/A 0.394 in N/A 1.654 in N/A Nitrile N/A CAD Icon (for items table)
26X47X7-R2LS32-S N/A R2LS32
N/A 1.024 in N/A 0.276 in N/A 1.85 in N/A Nitrile N/A CAD Icon (for items table)
26X48X7-R2LS32-S N/A R2LS32
N/A 1.024 in N/A 0.276 in N/A 1.89 in N/A Nitrile N/A CAD Icon (for items table)
26X48X10-R2LS32-S N/A R2LS32
N/A 1.024 in N/A 0.394 in N/A 1.89 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »