Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

42X70X8-R2LS32-S N/A R2LS32
N/A 42 mm1.654 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Nitrile N/A CAD Icon (for items table)
42X70X10-R2LS32-S N/A R2LS32
N/A 42 mm1.654 in N/A 10 mm0.394 in N/A 70 mm2.756 in N/A Nitrile N/A CAD Icon (for items table)
42X72X8-R2LS32-S N/A R2LS32
N/A 42 mm1.654 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
42X72X10-R2LS32-S N/A R2LS32
N/A 42 mm1.654 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
42X75X8-R2LS32-S N/A R2LS32
N/A 42 mm1.654 in N/A 8 mm0.315 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Icon (for items table)
43X60X10-RLS35-S N/A RLS35
N/A 43 mm1.693 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
43X54X10-R2LS32-S N/A R2LS32
N/A 43 mm1.693 in N/A 10 mm0.394 in N/A 54 mm2.126 in N/A Nitrile N/A CAD Icon (for items table)
43X60X10-R2LS32-S N/A R2LS32
N/A 43 mm1.693 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
44X60X10-RLS35-S N/A RLS35
N/A 44 mm1.732 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
44X62X10-RLS35-S N/A RLS35
N/A 44 mm1.732 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
44X65X10-RLS35-S N/A RLS35
N/A 44 mm1.732 in N/A 10 mm0.394 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Icon (for items table)
44X72X10-RLS35-S N/A RLS35
N/A 44 mm1.732 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
44X60X8-R2LS32-V N/A R2LS32
N/A 44 mm1.732 in N/A 8 mm0.315 in N/A 60 mm2.362 in N/A Viton N/A CAD Icon (for items table)
44X60X10-R2LS32-S N/A R2LS32
N/A 44 mm1.732 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
44X62X7-R2LS32-S N/A R2LS32
N/A 44 mm1.732 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
44X62X10-R2LS32-S N/A R2LS32
N/A 44 mm1.732 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
44X65X8-R2LS32-S N/A R2LS32
N/A 44 mm1.732 in N/A 8 mm0.315 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Icon (for items table)
44X68X8-R2LS32-S N/A R2LS32
N/A 44 mm1.732 in N/A 8 mm0.315 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Icon (for items table)
44X70X8-R2LS32-S N/A R2LS32
N/A 44 mm1.732 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Nitrile N/A CAD Icon (for items table)
44X72X8-R2LS32-S N/A R2LS32
N/A 44 mm1.732 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
44X72X10-R2LS32-S N/A R2LS32
N/A 44 mm1.732 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
45X62X8-R2LS32-V N/A R2LS32
N/A 45 mm1.772 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Viton N/A CAD Icon (for items table)
45X55X4-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 4 mm0.157 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
45X55X7-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
45X58X7-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 7 mm0.276 in N/A 58 mm2.283 in N/A Nitrile N/A CAD Icon (for items table)
45X60X7-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 7 mm0.276 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
45X60X8-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 8 mm0.315 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
45X60X10-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
45X62X7-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
45X62X8-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
45X62X9-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 9 mm0.354 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
45X62X10-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
45X65X8-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 8 mm0.315 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Icon (for items table)
45X65X10-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Icon (for items table)
45X68X10-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Icon (for items table)
45X68X12-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 12 mm0.472 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Icon (for items table)
45X72X7-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 7 mm0.276 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
45X72X8-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
45X72X10-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
45X78X10-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 78 mm3.071 in N/A Nitrile N/A CAD Icon (for items table)
45X80X10-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
45X85X10-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
45X52X4-R2LS32-S N/A R2LS32
N/A 45 mm1.772 in N/A 4 mm0.157 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
45X55X4-R2LS32-S N/A R2LS32
N/A 45 mm1.772 in N/A 4 mm0.157 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
45X55X7-R2LS32-S N/A R2LS32
N/A 45 mm1.772 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
45X58X7-R2LS32-S N/A R2LS32
N/A 45 mm1.772 in N/A 7 mm0.276 in N/A 58 mm2.283 in N/A Nitrile N/A CAD Icon (for items table)
45X60X7-R2LS32-S N/A R2LS32
N/A 45 mm1.772 in N/A 7 mm0.276 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
45X60X8-R2LS32-S N/A R2LS32
N/A 45 mm1.772 in N/A 8 mm0.315 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
45X60X9-R2LS32-S N/A R2LS32
N/A 45 mm1.772 in N/A 9 mm0.354 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
45X60X10-R2LS32-S N/A R2LS32
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »