Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
1 2 3 4 5 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

10X30X7-RLS35-S N/A RLS35
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A CAD Icon (for items table)
10X30X10-RLS35-S N/A RLS35
N/A 10 mm0.394 in N/A 10 mm0.394 in N/A 30 mm1.181 in N/A Nitrile N/A CAD Icon (for items table)
10X40X7-RLS35-S N/A RLS35
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A CAD Icon (for items table)
10X22X7-RLS35-V N/A RLS35
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Viton N/A CAD Icon (for items table)
10X17X3-R2LS32-S N/A R2LS32
N/A 10 mm0.394 in N/A 3 mm0.118 in N/A 17 mm0.669 in N/A Nitrile N/A CAD Icon (for items table)
10X18X6-R2LS32-S N/A R2LS32
N/A 10 mm0.394 in N/A 6 mm0.236 in N/A 18 mm0.709 in N/A Nitrile N/A CAD Icon (for items table)
10X19X7-R2LS32-S N/A R2LS32
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 19 mm0.748 in N/A Nitrile N/A CAD Icon (for items table)
10X20X6-R2LS32-S N/A R2LS32
N/A 10 mm0.394 in N/A 6 mm0.236 in N/A 20 mm0.787 in N/A Nitrile N/A CAD Icon (for items table)
10X20X7-R2LS32-S N/A R2LS32
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 20 mm0.787 in N/A Nitrile N/A CAD Icon (for items table)
10X22X5-R2LS32-S N/A R2LS32
N/A 10 mm0.394 in N/A 5 mm0.197 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Icon (for items table)
10X22X7-R2LS32-S N/A R2LS32
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Icon (for items table)
10X22X7-R2LS32-V N/A R2LS32
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Viton N/A CAD Icon (for items table)
10X24X7-R2LS32-S N/A R2LS32
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 24 mm0.945 in N/A Nitrile N/A CAD Icon (for items table)
10X25X7-R2LS32-S N/A R2LS32
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 25 mm0.984 in N/A Nitrile N/A CAD Icon (for items table)
10X26X7-R2LS32-S N/A R2LS32
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD Icon (for items table)
10X28X7-R2LS32-S N/A R2LS32
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Nitrile N/A CAD Icon (for items table)
10X40X7-R2LS32-S N/A R2LS32
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A CAD Icon (for items table)
11X17X4-RLS35-S N/A RLS35
N/A 11 mm0.433 in N/A 4 mm0.157 in N/A 17 mm0.669 in N/A Nitrile N/A CAD Icon (for items table)
11X22X7-RLS35-S N/A RLS35
N/A 11 mm0.433 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Icon (for items table)
11X30X7-RLS35-S N/A RLS35
N/A 11 mm0.433 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A CAD Icon (for items table)
11X26X7-RLS35-S N/A RLS35
N/A 11 mm0.433 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD Icon (for items table)
11X22X6-R2LS32-V N/A R2LS32
N/A 11 mm0.433 in N/A 6 mm0.236 in N/A 22 mm0.866 in N/A Viton N/A CAD Icon (for items table)
11X22X7-R2LS32-S N/A R2LS32
N/A 11 mm0.433 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Icon (for items table)
12X20X5-RLS35-S N/A RLS35
N/A 12 mm0.472 in N/A 5 mm0.197 in N/A 20 mm0.787 in N/A Nitrile N/A CAD Icon (for items table)
12X22X5-RLS35-S N/A RLS35
N/A 12 mm0.472 in N/A 5 mm0.197 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Icon (for items table)
12X24X5-RLS35-S N/A RLS35
N/A 12 mm0.472 in N/A 5 mm0.197 in N/A 24 mm0.945 in N/A Nitrile N/A CAD Icon (for items table)
12X26X8-RLS35-S N/A RLS35
N/A 12 mm0.472 in N/A 8 mm0.315 in N/A 26 mm1.024 in N/A Nitrile N/A CAD Icon (for items table)
12X28X7-RLS35-S N/A RLS35
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Nitrile N/A CAD Icon (for items table)
12X18X3-RLS35-S N/A RLS35
N/A 12 mm0.472 in N/A 3 mm0.118 in N/A 18 mm0.709 in N/A Nitrile N/A CAD Icon (for items table)
12X19X5-RLS35-S N/A RLS35
N/A 12 mm0.472 in N/A 5 mm0.197 in N/A 19 mm0.748 in N/A Nitrile N/A CAD Icon (for items table)
12X24X7-RLS35-S N/A RLS35
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 24 mm0.945 in N/A Nitrile N/A CAD Icon (for items table)
12X25X4.5-RLS35-S N/A RLS35
N/A 12 mm0.472 in N/A 4.5 mm0.177 in N/A 25 mm0.984 in N/A Nitrile N/A CAD Icon (for items table)
12X25X7-RLS35-S N/A RLS35
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 25 mm0.984 in N/A Nitrile N/A CAD Icon (for items table)
12X30X7-RLS35-S N/A RLS35
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A CAD Icon (for items table)
12X32X7-RLS35-S N/A RLS35
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Nitrile N/A CAD Icon (for items table)
12X28X7-RLS35-V N/A RLS35
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Viton N/A CAD Icon (for items table)
12X30X7-RLS35-V N/A RLS35
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Viton N/A CAD Icon (for items table)
12X18X3-R2LS32-S N/A R2LS32
N/A 12 mm0.472 in N/A 3 mm0.118 in N/A 18 mm0.709 in N/A Nitrile N/A CAD Icon (for items table)
12X19X3-R2LS32-S N/A R2LS32
N/A 12 mm0.472 in N/A 3 mm0.118 in N/A 19 mm0.748 in N/A Nitrile N/A CAD Icon (for items table)
12X19X5-R2LS32-S N/A R2LS32
N/A 12 mm0.472 in N/A 5 mm0.197 in N/A 19 mm0.748 in N/A Nitrile N/A CAD Icon (for items table)
12X20X4-R2LS32-S N/A R2LS32
N/A 12 mm0.472 in N/A 4 mm0.157 in N/A 20 mm0.787 in N/A Nitrile N/A CAD Icon (for items table)
12X22X5-R2LS32-S N/A R2LS32
N/A 12 mm0.472 in N/A 5 mm0.197 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Icon (for items table)
12X22X7-R2LS32-S N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Icon (for items table)
12X22X9-R2LS32-S N/A R2LS32
N/A 12 mm0.472 in N/A 9 mm0.354 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Icon (for items table)
12X24X7-R2LS32-S N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 24 mm0.945 in N/A Nitrile N/A CAD Icon (for items table)
12X25X5-R2LS32-S N/A R2LS32
N/A 12 mm0.472 in N/A 5 mm0.197 in N/A 25 mm0.984 in N/A Nitrile N/A CAD Icon (for items table)
12X25X7-R2LS32-S N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 25 mm0.984 in N/A Nitrile N/A CAD Icon (for items table)
12X26X7-R2LS32-S N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD Icon (for items table)
12X27X7-R2LS32-S N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 27 mm1.063 in N/A Nitrile N/A CAD Icon (for items table)
12X28X7-R2LS32-S N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »