Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 28X40X7-RLS35-V |
N/A
RLS35 |
N/A 28 mm1.102 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Viton |
N/A
|
| 28X52X7-RLS35-V |
N/A
RLS35 |
N/A 28 mm1.102 in | N/A 7 mm0.276 in | N/A 52 mm2.047 in | N/A Viton |
N/A
|
| 28X37X4-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 4 mm0.157 in | N/A 37 mm1.457 in | N/A Nitrile |
N/A
|
| 28X38X7-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 7 mm0.276 in | N/A 38 mm1.496 in | N/A Nitrile |
N/A
|
| 28X38X8-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 8 mm0.315 in | N/A 38 mm1.496 in | N/A Nitrile |
N/A
|
| 28X40X7-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 28X40X7-R2LS32-V |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Viton |
N/A
|
| 28X40X8-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 8 mm0.315 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 28X42X7-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 7 mm0.276 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 28X42X8-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 8 mm0.315 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 28X42X10-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 10 mm0.394 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 28X43X7-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 7 mm0.276 in | N/A 43 mm1.693 in | N/A Nitrile |
N/A
|
| 28X45X8-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 8 mm0.315 in | N/A 45 mm1.772 in | N/A Nitrile |
N/A
|
| 28X47X7-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 28X47X7-R2LS32-V |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Viton |
N/A
|
| 28X48X8-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 8 mm0.315 in | N/A 48 mm1.89 in | N/A Nitrile |
N/A
|
| 28X50X8-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 8 mm0.315 in | N/A 50 mm1.969 in | N/A Nitrile |
N/A
|
| 28X52X7-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 7 mm0.276 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 28X52X7-R2LS32-V |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 7 mm0.276 in | N/A 52 mm2.047 in | N/A Viton |
N/A
|
| 28X52X10-R2LS32-S |
N/A
R2LS32 |
N/A 28 mm1.102 in | N/A 10 mm0.394 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 30X42X7-R2LS32-V |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 42 mm1.654 in | N/A Viton |
N/A
|
| 30X37X4-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 4 mm0.157 in | N/A 37 mm1.457 in | N/A Nitrile |
N/A
|
| 30X40X4-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 4 mm0.157 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 30X40X10-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 30X44X10-RLS35-S |
N/A
RLS35 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 44 mm1.732 in | N/A Nitrile |
N/A
|