Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

48X80X8-R2LS32-S N/A R2LS32
N/A 48 mm1.89 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
48X85X8-R2LS32-S N/A R2LS32
N/A 48 mm1.89 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
49X72X10-RLS35-S N/A RLS35
N/A 49 mm1.929 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
50X60X7-RLS35-S N/A RLS35
N/A 50 mm1.969 in N/A 7 mm0.276 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
50X62X5-RLS35-S N/A RLS35
N/A 50 mm1.969 in N/A 5 mm0.197 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
50X62X7-RLS35-S N/A RLS35
N/A 50 mm1.969 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
50X62X10-RLS35-S N/A RLS35
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
50X65X8-RLS35-S N/A RLS35
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Icon (for items table)
50X65X10-RLS35-S N/A RLS35
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Icon (for items table)
50X68X8-RLS35-S N/A RLS35
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Icon (for items table)
50X68X10-RLS35-S N/A RLS35
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Icon (for items table)
50X70X10-RLS35-S N/A RLS35
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 70 mm2.756 in N/A Nitrile N/A CAD Icon (for items table)
50X72X8-RLS35-S N/A RLS35
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
50X72X10-RLS35-S N/A RLS35
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
50X72X12-RLS35-S N/A RLS35
N/A 50 mm1.969 in N/A 12 mm0.472 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
50X75X10-RLS35-S N/A RLS35
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Icon (for items table)
50X80X8-RLS35-S N/A RLS35
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
50X80X10-RLS35-S N/A RLS35
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
50X80X13-RLS35-S N/A RLS35
N/A 50 mm1.969 in N/A 13 mm0.512 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
50X85X10-RLS35-S N/A RLS35
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
50X90X10-RLS35-S N/A RLS35
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A CAD Icon (for items table)
50X68X8-RLS35-V N/A RLS35
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 68 mm2.677 in N/A Viton N/A CAD Icon (for items table)
50X72X8-RLS35-V N/A RLS35
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Viton N/A CAD Icon (for items table)
50X80X10-RLS35-V N/A RLS35
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Viton N/A CAD Icon (for items table)
50X60X7-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 7 mm0.276 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
50X62X5-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 5 mm0.197 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
50X62X7-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
50X62X7-R2LS32-V N/A R2LS32
N/A 50 mm1.969 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Viton N/A CAD Icon (for items table)
50X62X8-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
50X62X10-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
50X64X6.5-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 6.5 mm0.256 in N/A 64 mm2.52 in N/A Nitrile N/A CAD Icon (for items table)
50X64X10-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 64 mm2.52 in N/A Nitrile N/A CAD Icon (for items table)
50X65X8-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Icon (for items table)
50X65X10-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Icon (for items table)
50X68X8-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Icon (for items table)
50X68X10-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Icon (for items table)
50X70X8-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Nitrile N/A CAD Icon (for items table)
50X70X10-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 70 mm2.756 in N/A Nitrile N/A CAD Icon (for items table)
50X70X10-R2LS32-V N/A R2LS32
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 70 mm2.756 in N/A Viton N/A CAD Icon (for items table)
50X72X8-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
50X72X10-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
50X72X12-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 12 mm0.472 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
50X75X10-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Icon (for items table)
50X75X12-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 12 mm0.472 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Icon (for items table)
50X78X8-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 78 mm3.071 in N/A Nitrile N/A CAD Icon (for items table)
50X80X8-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
50X80X10-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
50X82X8-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 82 mm3.228 in N/A Nitrile N/A CAD Icon (for items table)
50X85X8-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
50X90X10-R2LS32-S N/A R2LS32
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »