Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 60X80X8-R2LS32-V |
N/A
R2LS32 |
N/A 60 mm2.362 in | N/A 8 mm0.315 in | N/A 80 mm3.15 in | N/A Viton |
N/A
|
| 60X80X10-R2LS32-S |
N/A
R2LS32 |
N/A 60 mm2.362 in | N/A 10 mm0.394 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A
|
| 60X80X12-R2LS32-S |
N/A
R2LS32 |
N/A 60 mm2.362 in | N/A 12 mm0.472 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A
|
| 60X82X7-R2LS32-S |
N/A
R2LS32 |
N/A 60 mm2.362 in | N/A 7 mm0.276 in | N/A 82 mm3.228 in | N/A Nitrile |
N/A
|
| 60X82X12-R2LS32-S |
N/A
R2LS32 |
N/A 60 mm2.362 in | N/A 12 mm0.472 in | N/A 82 mm3.228 in | N/A Nitrile |
N/A
|
| 60X85X8-R2LS32-S |
N/A
R2LS32 |
N/A 60 mm2.362 in | N/A 8 mm0.315 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 60X85X8-R2LS32-V |
N/A
R2LS32 |
N/A 60 mm2.362 in | N/A 8 mm0.315 in | N/A 85 mm3.346 in | N/A Viton |
N/A
|
| 60X85X10-R2LS32-S |
N/A
R2LS32 |
N/A 60 mm2.362 in | N/A 10 mm0.394 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 60X90X8-R2LS32-S |
N/A
R2LS32 |
N/A 60 mm2.362 in | N/A 8 mm0.315 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A
|
| 60X90X10-R2LS32-S |
N/A
R2LS32 |
N/A 60 mm2.362 in | N/A 10 mm0.394 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A
|
| 60X95X8-R2LS32-S |
N/A
R2LS32 |
N/A 60 mm2.362 in | N/A 8 mm0.315 in | N/A 95 mm3.74 in | N/A Nitrile |
N/A
|
| 60X95X10-R2LS32-S |
N/A
R2LS32 |
N/A 60 mm2.362 in | N/A 10 mm0.394 in | N/A 95 mm3.74 in | N/A Nitrile |
N/A
|
| 60X110X10-R2LS32-S |
N/A
R2LS32 |
N/A 60 mm2.362 in | N/A 10 mm0.394 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 60X72X8-RLS35-S |
N/A
RLS35 |
N/A 60 mm2.362 in | N/A 8 mm0.315 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A
|
| 60X75X8-RLS35-S |
N/A
RLS35 |
N/A 60 mm2.362 in | N/A 8 mm0.315 in | N/A 75 mm2.953 in | N/A Nitrile |
N/A
|
| 60X80X8-RLS35-S |
N/A
RLS35 |
N/A 60 mm2.362 in | N/A 8 mm0.315 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A
|
| 60X80X10-RLS35-S |
N/A
RLS35 |
N/A 60 mm2.362 in | N/A 10 mm0.394 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A
|
| 60X80X12-RLS35-S |
N/A
RLS35 |
N/A 60 mm2.362 in | N/A 12 mm0.472 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A
|
| 60X80X13-RLS35-S |
N/A
RLS35 |
N/A 60 mm2.362 in | N/A 13 mm0.512 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A
|
| 60X82X10-RLS35-S |
N/A
RLS35 |
N/A 60 mm2.362 in | N/A 10 mm0.394 in | N/A 82 mm3.228 in | N/A Nitrile |
N/A
|
| 60X85X8-RLS35-S |
N/A
RLS35 |
N/A 60 mm2.362 in | N/A 8 mm0.315 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 60X90X8-RLS35-S |
N/A
RLS35 |
N/A 60 mm2.362 in | N/A 8 mm0.315 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A
|
| 60X90X10-RLS35-S |
N/A
RLS35 |
N/A 60 mm2.362 in | N/A 10 mm0.394 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A
|
| 60X100X10-RLS35-S |
N/A
RLS35 |
N/A 60 mm2.362 in | N/A 10 mm0.394 in | N/A 100 mm3.937 in | N/A Nitrile |
N/A
|
| 60X80X8-RLS35-V |
N/A
RLS35 |
N/A 60 mm2.362 in | N/A 8 mm0.315 in | N/A 80 mm3.15 in | N/A Viton |
N/A
|
| 62X80X10-R2LS32-S |
N/A
R2LS32 |
N/A 62 mm2.441 in | N/A 10 mm0.394 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A
|
| 62X85X8-R2LS32-S |
N/A
R2LS32 |
N/A 62 mm2.441 in | N/A 8 mm0.315 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 62X85X10-R2LS32-S |
N/A
R2LS32 |
N/A 62 mm2.441 in | N/A 10 mm0.394 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 62X90X10-R2LS32-S |
N/A
R2LS32 |
N/A 62 mm2.441 in | N/A 10 mm0.394 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A
|
| 62X90X10-R2LS32-V |
N/A
R2LS32 |
N/A 62 mm2.441 in | N/A 10 mm0.394 in | N/A 90 mm3.543 in | N/A Viton |
N/A
|
| 62X95X10-R2LS32-S |
N/A
R2LS32 |
N/A 62 mm2.441 in | N/A 10 mm0.394 in | N/A 95 mm3.74 in | N/A Nitrile |
N/A
|
| 62X80X10-RLS35-S |
N/A
RLS35 |
N/A 62 mm2.441 in | N/A 10 mm0.394 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A
|
| 62X85X10-RLS35-S |
N/A
RLS35 |
N/A 62 mm2.441 in | N/A 10 mm0.394 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 62X85X12-RLS35-S |
N/A
RLS35 |
N/A 62 mm2.441 in | N/A 12 mm0.472 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 62X90X10-RLS35-S |
N/A
RLS35 |
N/A 62 mm2.441 in | N/A 10 mm0.394 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A
|
| 62X100X12-RLS35-S |
N/A
RLS35 |
N/A 62 mm2.441 in | N/A 12 mm0.472 in | N/A 100 mm3.937 in | N/A Nitrile |
N/A
|
| 63X80X9-R2LS32-S |
N/A
R2LS32 |
N/A 63 mm2.48 in | N/A 9 mm0.354 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A
|
| 63X85X10-R2LS32-S |
N/A
R2LS32 |
N/A 63 mm2.48 in | N/A 10 mm0.394 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 63X78X10-RLS35-S |
N/A
RLS35 |
N/A 63 mm2.48 in | N/A 10 mm0.394 in | N/A 78 mm3.071 in | N/A Nitrile |
N/A
|
| 63X85X10-RLS35-S |
N/A
RLS35 |
N/A 63 mm2.48 in | N/A 10 mm0.394 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 63X90X10-RLS35-S |
N/A
RLS35 |
N/A 63 mm2.48 in | N/A 10 mm0.394 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A
|
| 64X80X8-R2LS32-S |
N/A
R2LS32 |
N/A 64 mm2.52 in | N/A 8 mm0.315 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A
|
| 64X80X8-RLS35-S |
N/A
RLS35 |
N/A 64 mm2.52 in | N/A 8 mm0.315 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A
|
| 65X80X8-R2LS32-S |
N/A
R2LS32 |
N/A 65 mm2.559 in | N/A 8 mm0.315 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A
|
| 65X82X8-R2LS32-S |
N/A
R2LS32 |
N/A 65 mm2.559 in | N/A 8 mm0.315 in | N/A 82 mm3.228 in | N/A Nitrile |
N/A
|
| 65X85X8-R2LS32-S |
N/A
R2LS32 |
N/A 65 mm2.559 in | N/A 8 mm0.315 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 65X85X10-R2LS32-S |
N/A
R2LS32 |
N/A 65 mm2.559 in | N/A 10 mm0.394 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 65X85X12-R2LS32-S |
N/A
R2LS32 |
N/A 65 mm2.559 in | N/A 12 mm0.472 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 65X85X13-R2LS32-S |
N/A
R2LS32 |
N/A 65 mm2.559 in | N/A 13 mm0.512 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 65X88X8-R2LS32-S |
N/A
R2LS32 |
N/A 65 mm2.559 in | N/A 8 mm0.315 in | N/A 88 mm3.465 in | N/A Nitrile |
N/A
|