Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 35X52X10-RLS35-S |
N/A
RLS35 |
N/A 35 mm1.378 in | N/A 10 mm0.394 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 35X55X8-RLS35-S |
N/A
RLS35 |
N/A 35 mm1.378 in | N/A 8 mm0.315 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A
|
| 35X55X11-RLS35-S |
N/A
RLS35 |
N/A 35 mm1.378 in | N/A 11 mm0.433 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A
|
| 35X58X10-RLS35-S |
N/A
RLS35 |
N/A 35 mm1.378 in | N/A 10 mm0.394 in | N/A 58 mm2.283 in | N/A Nitrile |
N/A
|
| 35X62X7-RLS35-S |
N/A
RLS35 |
N/A 35 mm1.378 in | N/A 7 mm0.276 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 35X68X10-RLS35-S |
N/A
RLS35 |
N/A 35 mm1.378 in | N/A 10 mm0.394 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|
| 35X72X10-RLS35-S |
N/A
RLS35 |
N/A 35 mm1.378 in | N/A 10 mm0.394 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A
|
| 35X72X12-RLS35-S |
N/A
RLS35 |
N/A 35 mm1.378 in | N/A 12 mm0.472 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A
|
| 35X47X7-RLS35-V |
N/A
RLS35 |
N/A 35 mm1.378 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Viton |
N/A
|
| 35X55X10-RLS35-V |
N/A
RLS35 |
N/A 35 mm1.378 in | N/A 10 mm0.394 in | N/A 55 mm2.165 in | N/A Viton |
N/A
|
| 35X45X7-R2LS32-S |
N/A
R2LS32 |
N/A 35 mm1.378 in | N/A 7 mm0.276 in | N/A 45 mm1.772 in | N/A Nitrile |
N/A
|
| 35X47X5-R2LS32-S |
N/A
R2LS32 |
N/A 35 mm1.378 in | N/A 5 mm0.197 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 35X47X6-R2LS32-S |
N/A
R2LS32 |
N/A 35 mm1.378 in | N/A 6 mm0.236 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 35X47X7-R2LS32-S |
N/A
R2LS32 |
N/A 35 mm1.378 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 35X48X8-R2LS32-S |
N/A
R2LS32 |
N/A 35 mm1.378 in | N/A 8 mm0.315 in | N/A 48 mm1.89 in | N/A Nitrile |
N/A
|
| 35X49X6-R2LS32-S |
N/A
R2LS32 |
N/A 35 mm1.378 in | N/A 6 mm0.236 in | N/A 49 mm1.929 in | N/A Nitrile |
N/A
|
| 35X50X7-R2LS32-S |
N/A
R2LS32 |
N/A 35 mm1.378 in | N/A 7 mm0.276 in | N/A 50 mm1.969 in | N/A Nitrile |
N/A
|
| 35X50X8-R2LS32-S |
N/A
R2LS32 |
N/A 35 mm1.378 in | N/A 8 mm0.315 in | N/A 50 mm1.969 in | N/A Nitrile |
N/A
|
| 35X50X10-R2LS32-S |
N/A
R2LS32 |
N/A 35 mm1.378 in | N/A 10 mm0.394 in | N/A 50 mm1.969 in | N/A Nitrile |
N/A
|
| 35X52X7-R2LS32-S |
N/A
R2LS32 |
N/A 35 mm1.378 in | N/A 7 mm0.276 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 35X52X8-R2LS32-S |
N/A
R2LS32 |
N/A 35 mm1.378 in | N/A 8 mm0.315 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 35X52X10-R2LS32-S |
N/A
R2LS32 |
N/A 35 mm1.378 in | N/A 10 mm0.394 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 35X54X8-R2LS32-S |
N/A
R2LS32 |
N/A 35 mm1.378 in | N/A 8 mm0.315 in | N/A 54 mm2.126 in | N/A Nitrile |
N/A
|
| 35X55X7-R2LS32-S |
N/A
R2LS32 |
N/A 35 mm1.378 in | N/A 7 mm0.276 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A
|
| 35X55X8-R2LS32-S |
N/A
R2LS32 |
N/A 35 mm1.378 in | N/A 8 mm0.315 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A
|