COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

35X55X10-R2LS32-S N/A R2LS32
N/A 1.378 in N/A 0.394 in N/A 2.165 in N/A Nitrile N/A CAD Icon (for items table)
35X55X10-R2LS32-V N/A R2LS32
N/A 1.378 in N/A 0.394 in N/A 2.165 in N/A Viton N/A CAD Icon (for items table)
35X55X12-R2LS32-S N/A R2LS32
N/A 1.378 in N/A 0.472 in N/A 2.165 in N/A Nitrile N/A CAD Icon (for items table)
35X56X10-R2LS32-S N/A R2LS32
N/A 1.378 in N/A 0.394 in N/A 2.205 in N/A Nitrile N/A CAD Icon (for items table)
35X58X10-R2LS32-S N/A R2LS32
N/A 1.378 in N/A 0.394 in N/A 2.283 in N/A Nitrile N/A CAD Icon (for items table)
35X60X10-R2LS32-S N/A R2LS32
N/A 1.378 in N/A 0.394 in N/A 2.362 in N/A Nitrile N/A CAD Icon (for items table)
35X62X7-R2LS32-S N/A R2LS32
N/A 1.378 in N/A 0.276 in N/A 2.441 in N/A Nitrile N/A CAD Icon (for items table)
35X62X8-R2LS32-S N/A R2LS32
N/A 1.378 in N/A 0.315 in N/A 2.441 in N/A Nitrile N/A CAD Icon (for items table)
35X62X9.5-R2LS32-S N/A R2LS32
N/A 1.378 in N/A 0.374 in N/A 2.441 in N/A Nitrile N/A CAD Icon (for items table)
35X62X10-R2LS32-S N/A R2LS32
N/A 1.378 in N/A 0.394 in N/A 2.441 in N/A Nitrile N/A CAD Icon (for items table)
35X65X9-R2LS32-S N/A R2LS32
N/A 1.378 in N/A 0.354 in N/A 2.559 in N/A Nitrile N/A CAD Icon (for items table)
35X65X10-R2LS32-S N/A R2LS32
N/A 1.378 in N/A 0.394 in N/A 2.559 in N/A Nitrile N/A CAD Icon (for items table)
35X65X12-R2LS32-S N/A R2LS32
N/A 1.378 in N/A 0.472 in N/A 2.559 in N/A Nitrile N/A CAD Icon (for items table)
35X68X8-R2LS32-S N/A R2LS32
N/A 1.378 in N/A 0.315 in N/A 2.677 in N/A Nitrile N/A CAD Icon (for items table)
35X70X8-R2LS32-S N/A R2LS32
N/A 1.378 in N/A 0.315 in N/A 2.756 in N/A Nitrile N/A CAD Icon (for items table)
35X72X10-R2LS32-S N/A R2LS32
N/A 1.378 in N/A 0.394 in N/A 2.835 in N/A Nitrile N/A CAD Icon (for items table)
35X72X12-R2LS32-S N/A R2LS32
N/A 1.378 in N/A 0.472 in N/A 2.835 in N/A Nitrile N/A CAD Icon (for items table)
35X75X8-R2LS32-S N/A R2LS32
N/A 1.378 in N/A 0.315 in N/A 2.953 in N/A Nitrile N/A CAD Icon (for items table)
35X80X10-R2LS32-S N/A R2LS32
N/A 1.378 in N/A 0.394 in N/A 3.15 in N/A Nitrile N/A CAD Icon (for items table)
35X80X12-R2LS32-S N/A R2LS32
N/A 1.378 in N/A 0.472 in N/A 3.15 in N/A Nitrile N/A CAD Icon (for items table)
36X47X7-RLS35-S N/A RLS35
N/A 1.417 in N/A 0.276 in N/A 1.85 in N/A Nitrile N/A CAD Icon (for items table)
36X58X12-RLS35-S N/A RLS35
N/A 1.417 in N/A 0.472 in N/A 2.283 in N/A Nitrile N/A CAD Icon (for items table)
36X50X7-RLS35-S N/A RLS35
N/A 1.417 in N/A 0.276 in N/A 1.969 in N/A Nitrile N/A CAD Icon (for items table)
36X52X7-RLS35-S N/A RLS35
N/A 1.417 in N/A 0.276 in N/A 2.047 in N/A Nitrile N/A CAD Icon (for items table)
36X54X8-RLS35-S N/A RLS35
N/A 1.417 in N/A 0.315 in N/A 2.126 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »