Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 10X30X7-RLS35-S |
N/A
RLS35 |
N/A 10 mm0.394 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A
|
| 10X30X10-RLS35-S |
N/A
RLS35 |
N/A 10 mm0.394 in | N/A 10 mm0.394 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A
|
| 10X40X7-RLS35-S |
N/A
RLS35 |
N/A 10 mm0.394 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 10X22X7-RLS35-V |
N/A
RLS35 |
N/A 10 mm0.394 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Viton |
N/A
|
| 10X17X3-R2LS32-S |
N/A
R2LS32 |
N/A 10 mm0.394 in | N/A 3 mm0.118 in | N/A 17 mm0.669 in | N/A Nitrile |
N/A
|
| 10X18X6-R2LS32-S |
N/A
R2LS32 |
N/A 10 mm0.394 in | N/A 6 mm0.236 in | N/A 18 mm0.709 in | N/A Nitrile |
N/A
|
| 10X19X7-R2LS32-S |
N/A
R2LS32 |
N/A 10 mm0.394 in | N/A 7 mm0.276 in | N/A 19 mm0.748 in | N/A Nitrile |
N/A
|
| 10X20X6-R2LS32-S |
N/A
R2LS32 |
N/A 10 mm0.394 in | N/A 6 mm0.236 in | N/A 20 mm0.787 in | N/A Nitrile |
N/A
|
| 10X20X7-R2LS32-S |
N/A
R2LS32 |
N/A 10 mm0.394 in | N/A 7 mm0.276 in | N/A 20 mm0.787 in | N/A Nitrile |
N/A
|
| 10X22X5-R2LS32-S |
N/A
R2LS32 |
N/A 10 mm0.394 in | N/A 5 mm0.197 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 10X22X7-R2LS32-S |
N/A
R2LS32 |
N/A 10 mm0.394 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 10X22X7-R2LS32-V |
N/A
R2LS32 |
N/A 10 mm0.394 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Viton |
N/A
|
| 10X24X7-R2LS32-S |
N/A
R2LS32 |
N/A 10 mm0.394 in | N/A 7 mm0.276 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 10X25X7-R2LS32-S |
N/A
R2LS32 |
N/A 10 mm0.394 in | N/A 7 mm0.276 in | N/A 25 mm0.984 in | N/A Nitrile |
N/A
|
| 10X26X7-R2LS32-S |
N/A
R2LS32 |
N/A 10 mm0.394 in | N/A 7 mm0.276 in | N/A 26 mm1.024 in | N/A Nitrile |
N/A
|
| 10X28X7-R2LS32-S |
N/A
R2LS32 |
N/A 10 mm0.394 in | N/A 7 mm0.276 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A
|
| 10X40X7-R2LS32-S |
N/A
R2LS32 |
N/A 10 mm0.394 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 11X17X4-RLS35-S |
N/A
RLS35 |
N/A 11 mm0.433 in | N/A 4 mm0.157 in | N/A 17 mm0.669 in | N/A Nitrile |
N/A
|
| 11X22X7-RLS35-S |
N/A
RLS35 |
N/A 11 mm0.433 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 11X30X7-RLS35-S |
N/A
RLS35 |
N/A 11 mm0.433 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A
|
| 11X26X7-RLS35-S |
N/A
RLS35 |
N/A 11 mm0.433 in | N/A 7 mm0.276 in | N/A 26 mm1.024 in | N/A Nitrile |
N/A
|
| 11X22X6-R2LS32-V |
N/A
R2LS32 |
N/A 11 mm0.433 in | N/A 6 mm0.236 in | N/A 22 mm0.866 in | N/A Viton |
N/A
|
| 11X22X7-R2LS32-S |
N/A
R2LS32 |
N/A 11 mm0.433 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 12X20X5-RLS35-S |
N/A
RLS35 |
N/A 12 mm0.472 in | N/A 5 mm0.197 in | N/A 20 mm0.787 in | N/A Nitrile |
N/A
|
| 12X22X5-RLS35-S |
N/A
RLS35 |
N/A 12 mm0.472 in | N/A 5 mm0.197 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|