COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
1 2 3 4 5 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

10X30X7-RLS35-S N/A RLS35
N/A 0.394 in N/A 0.276 in N/A 1.181 in N/A Nitrile N/A CAD Icon (for items table)
10X30X10-RLS35-S N/A RLS35
N/A 0.394 in N/A 0.394 in N/A 1.181 in N/A Nitrile N/A CAD Icon (for items table)
10X40X7-RLS35-S N/A RLS35
N/A 0.394 in N/A 0.276 in N/A 1.575 in N/A Nitrile N/A CAD Icon (for items table)
10X22X7-RLS35-V N/A RLS35
N/A 0.394 in N/A 0.276 in N/A 0.866 in N/A Viton N/A CAD Icon (for items table)
10X17X3-R2LS32-S N/A R2LS32
N/A 0.394 in N/A 0.118 in N/A 0.669 in N/A Nitrile N/A CAD Icon (for items table)
10X18X6-R2LS32-S N/A R2LS32
N/A 0.394 in N/A 0.236 in N/A 0.709 in N/A Nitrile N/A CAD Icon (for items table)
10X19X7-R2LS32-S N/A R2LS32
N/A 0.394 in N/A 0.276 in N/A 0.748 in N/A Nitrile N/A CAD Icon (for items table)
10X20X6-R2LS32-S N/A R2LS32
N/A 0.394 in N/A 0.236 in N/A 0.787 in N/A Nitrile N/A CAD Icon (for items table)
10X20X7-R2LS32-S N/A R2LS32
N/A 0.394 in N/A 0.276 in N/A 0.787 in N/A Nitrile N/A CAD Icon (for items table)
10X22X5-R2LS32-S N/A R2LS32
N/A 0.394 in N/A 0.197 in N/A 0.866 in N/A Nitrile N/A CAD Icon (for items table)
10X22X7-R2LS32-S N/A R2LS32
N/A 0.394 in N/A 0.276 in N/A 0.866 in N/A Nitrile N/A CAD Icon (for items table)
10X22X7-R2LS32-V N/A R2LS32
N/A 0.394 in N/A 0.276 in N/A 0.866 in N/A Viton N/A CAD Icon (for items table)
10X24X7-R2LS32-S N/A R2LS32
N/A 0.394 in N/A 0.276 in N/A 0.945 in N/A Nitrile N/A CAD Icon (for items table)
10X25X7-R2LS32-S N/A R2LS32
N/A 0.394 in N/A 0.276 in N/A 0.984 in N/A Nitrile N/A CAD Icon (for items table)
10X26X7-R2LS32-S N/A R2LS32
N/A 0.394 in N/A 0.276 in N/A 1.024 in N/A Nitrile N/A CAD Icon (for items table)
10X28X7-R2LS32-S N/A R2LS32
N/A 0.394 in N/A 0.276 in N/A 1.102 in N/A Nitrile N/A CAD Icon (for items table)
10X40X7-R2LS32-S N/A R2LS32
N/A 0.394 in N/A 0.276 in N/A 1.575 in N/A Nitrile N/A CAD Icon (for items table)
11X17X4-RLS35-S N/A RLS35
N/A 0.433 in N/A 0.157 in N/A 0.669 in N/A Nitrile N/A CAD Icon (for items table)
11X22X7-RLS35-S N/A RLS35
N/A 0.433 in N/A 0.276 in N/A 0.866 in N/A Nitrile N/A CAD Icon (for items table)
11X30X7-RLS35-S N/A RLS35
N/A 0.433 in N/A 0.276 in N/A 1.181 in N/A Nitrile N/A CAD Icon (for items table)
11X26X7-RLS35-S N/A RLS35
N/A 0.433 in N/A 0.276 in N/A 1.024 in N/A Nitrile N/A CAD Icon (for items table)
11X22X6-R2LS32-V N/A R2LS32
N/A 0.433 in N/A 0.236 in N/A 0.866 in N/A Viton N/A CAD Icon (for items table)
11X22X7-R2LS32-S N/A R2LS32
N/A 0.433 in N/A 0.276 in N/A 0.866 in N/A Nitrile N/A CAD Icon (for items table)
12X20X5-RLS35-S N/A RLS35
N/A 0.472 in N/A 0.197 in N/A 0.787 in N/A Nitrile N/A CAD Icon (for items table)
12X22X5-RLS35-S N/A RLS35
N/A 0.472 in N/A 0.197 in N/A 0.866 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »