Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 12X28X7-R2LS32-V |
N/A
R2LS32 |
N/A 12 mm0.472 in | N/A 7 mm0.276 in | N/A 28 mm1.102 in | N/A Viton |
N/A
|
| 12X30X6-R2LS32-S |
N/A
R2LS32 |
N/A 12 mm0.472 in | N/A 6 mm0.236 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A
|
| 12X30X7-R2LS32-S |
N/A
R2LS32 |
N/A 12 mm0.472 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A
|
| 12X30X7-R2LS32-V |
N/A
R2LS32 |
N/A 12 mm0.472 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Viton |
N/A
|
| 12X32X7-R2LS32-S |
N/A
R2LS32 |
N/A 12 mm0.472 in | N/A 7 mm0.276 in | N/A 32 mm1.26 in | N/A Nitrile |
N/A
|
| 13X26X7-RLS35-S |
N/A
RLS35 |
N/A 13 mm0.512 in | N/A 7 mm0.276 in | N/A 26 mm1.024 in | N/A Nitrile |
N/A
|
| 13X28X7-RLS35-S |
N/A
RLS35 |
N/A 13 mm0.512 in | N/A 7 mm0.276 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A
|
| 13X20X5-R2LS32-S |
N/A
R2LS32 |
N/A 13 mm0.512 in | N/A 5 mm0.197 in | N/A 20 mm0.787 in | N/A Nitrile |
N/A
|
| 13X22X5-R2LS32-S |
N/A
R2LS32 |
N/A 13 mm0.512 in | N/A 5 mm0.197 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 13X26X7-R2LS32-S |
N/A
R2LS32 |
N/A 13 mm0.512 in | N/A 7 mm0.276 in | N/A 26 mm1.024 in | N/A Nitrile |
N/A
|
| 13X30X7-R2LS32-S |
N/A
R2LS32 |
N/A 13 mm0.512 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A
|
| 14X25X5-RLS35-S |
N/A
RLS35 |
N/A 14 mm0.551 in | N/A 5 mm0.197 in | N/A 25 mm0.984 in | N/A Nitrile |
N/A
|
| 14X28X7-RLS35-S |
N/A
RLS35 |
N/A 14 mm0.551 in | N/A 7 mm0.276 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A
|
| 14X30X7-RLS35-S |
N/A
RLS35 |
N/A 14 mm0.551 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A
|
| 14X22X4-RLS35-S |
N/A
RLS35 |
N/A 14 mm0.551 in | N/A 4 mm0.157 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 14X23X5-RLS35-S |
N/A
RLS35 |
N/A 14 mm0.551 in | N/A 5 mm0.197 in | N/A 23 mm0.906 in | N/A Nitrile |
N/A
|
| 14X24X7-RLS35-S |
N/A
RLS35 |
N/A 14 mm0.551 in | N/A 7 mm0.276 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 14X28X6-RLS35-S |
N/A
RLS35 |
N/A 14 mm0.551 in | N/A 6 mm0.236 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A
|
| 14X35X7-RLS35-S |
N/A
RLS35 |
N/A 14 mm0.551 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 14X30X7-RLS35-V |
N/A
RLS35 |
N/A 14 mm0.551 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Viton |
N/A
|
| 14X22X4-R2LS32-S |
N/A
R2LS32 |
N/A 14 mm0.551 in | N/A 4 mm0.157 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 14X22X5-R2LS32-S |
N/A
R2LS32 |
N/A 14 mm0.551 in | N/A 5 mm0.197 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 14X24X6-R2LS32-S |
N/A
R2LS32 |
N/A 14 mm0.551 in | N/A 6 mm0.236 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 14X24X7-R2LS32-S |
N/A
R2LS32 |
N/A 14 mm0.551 in | N/A 7 mm0.276 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 14X25X7-R2LS32-S |
N/A
R2LS32 |
N/A 14 mm0.551 in | N/A 7 mm0.276 in | N/A 25 mm0.984 in | N/A Nitrile |
N/A
|
| 14X28X6-R2LS32-S |
N/A
R2LS32 |
N/A 14 mm0.551 in | N/A 6 mm0.236 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A
|
| 14X28X7-R2LS32-S |
N/A
R2LS32 |
N/A 14 mm0.551 in | N/A 7 mm0.276 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A
|
| 14X30X7-R2LS32-S |
N/A
R2LS32 |
N/A 14 mm0.551 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A
|
| 14X30X7-R2LS32-V |
N/A
R2LS32 |
N/A 14 mm0.551 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Viton |
N/A
|
| 14X35X7-R2LS32-S |
N/A
R2LS32 |
N/A 14 mm0.551 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 15X24X5-RLS35-S |
N/A
RLS35 |
N/A 15 mm0.591 in | N/A 5 mm0.197 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 15X28X7-RLS35-S |
N/A
RLS35 |
N/A 15 mm0.591 in | N/A 7 mm0.276 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A
|
| 15X30X7-RLS35-S |
N/A
RLS35 |
N/A 15 mm0.591 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A
|
| 15X30X10-RLS35-S |
N/A
RLS35 |
N/A 15 mm0.591 in | N/A 10 mm0.394 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A
|
| 15X32X7-RLS35-S |
N/A
RLS35 |
N/A 15 mm0.591 in | N/A 7 mm0.276 in | N/A 32 mm1.26 in | N/A Nitrile |
N/A
|
| 15X35X7-RLS35-S |
N/A
RLS35 |
N/A 15 mm0.591 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 15X40X10-RLS35-S |
N/A
RLS35 |
N/A 15 mm0.591 in | N/A 10 mm0.394 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 15X24X7-RLS35-S |
N/A
RLS35 |
N/A 15 mm0.591 in | N/A 7 mm0.276 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 15X26X6-RLS35-S |
N/A
RLS35 |
N/A 15 mm0.591 in | N/A 6 mm0.236 in | N/A 26 mm1.024 in | N/A Nitrile |
N/A
|
| 15X26X7-RLS35-S |
N/A
RLS35 |
N/A 15 mm0.591 in | N/A 7 mm0.276 in | N/A 26 mm1.024 in | N/A Nitrile |
N/A
|
| 15X35X10-RLS35-S |
N/A
RLS35 |
N/A 15 mm0.591 in | N/A 10 mm0.394 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 15X25X5-RLS35-V |
N/A
RLS35 |
N/A 15 mm0.591 in | N/A 5 mm0.197 in | N/A 25 mm0.984 in | N/A Viton |
N/A
|
| 15X32X7-RLS35-V |
N/A
RLS35 |
N/A 15 mm0.591 in | N/A 7 mm0.276 in | N/A 32 mm1.26 in | N/A Viton |
N/A
|
| 15X35X7-RLS35-V |
N/A
RLS35 |
N/A 15 mm0.591 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Viton |
N/A
|
| 15X21X3-R2LS32-S |
N/A
R2LS32 |
N/A 15 mm0.591 in | N/A 3 mm0.118 in | N/A 21 mm0.827 in | N/A Nitrile |
N/A
|
| 15X24X5-R2LS32-S |
N/A
R2LS32 |
N/A 15 mm0.591 in | N/A 5 mm0.197 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 15X24X7-R2LS32-S |
N/A
R2LS32 |
N/A 15 mm0.591 in | N/A 7 mm0.276 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 15X25X5-R2LS32-S |
N/A
R2LS32 |
N/A 15 mm0.591 in | N/A 5 mm0.197 in | N/A 25 mm0.984 in | N/A Nitrile |
N/A
|
| 15X25X6-R2LS32-S |
N/A
R2LS32 |
N/A 15 mm0.591 in | N/A 6 mm0.236 in | N/A 25 mm0.984 in | N/A Nitrile |
N/A
|
| 15X25X7-R2LS32-S |
N/A
R2LS32 |
N/A 15 mm0.591 in | N/A 7 mm0.276 in | N/A 25 mm0.984 in | N/A Nitrile |
N/A
|