COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

38X62X7-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
38X62X10-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
38X65X10-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Icon (for items table)
38X70X10-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 70 mm2.756 in N/A Nitrile N/A CAD Icon (for items table)
38X72X10-RLS35-S N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
38X62X10-RLS35-V N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Viton N/A CAD Icon (for items table)
38X50X7-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Icon (for items table)
38X50X8-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 8 mm0.315 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Icon (for items table)
38X51X7-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 51 mm2.008 in N/A Nitrile N/A CAD Icon (for items table)
38X52X7-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
38X52X8-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
38X55X7-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Icon (for items table)
38X56X10-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 56 mm2.205 in N/A Nitrile N/A CAD Icon (for items table)
38X58X10-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 58 mm2.283 in N/A Nitrile N/A CAD Icon (for items table)
38X60X8-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 8 mm0.315 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
38X60X10-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Icon (for items table)
38X62X7-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
38X62X10-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Icon (for items table)
38X62X10-R2LS32-V N/A R2LS32
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Viton N/A CAD Icon (for items table)
38X65X8-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 8 mm0.315 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Icon (for items table)
38X72X8-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
38X80X8-R2LS32-S N/A R2LS32
N/A 38 mm1.496 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
40X46X8-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 46 mm1.811 in N/A Nitrile N/A CAD Icon (for items table)
40X50X8-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Icon (for items table)
40X52X7-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »