Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 40X55X7-RLS35-S |
N/A
RLS35 |
N/A 1.575 in | N/A 0.276 in | N/A 2.165 in | N/A Nitrile |
N/A
|
| 40X55X8-RLS35-S |
N/A
RLS35 |
N/A 1.575 in | N/A 0.315 in | N/A 2.165 in | N/A Nitrile |
N/A
|
| 40X55X10-RLS35-S |
N/A
RLS35 |
N/A 1.575 in | N/A 0.394 in | N/A 2.165 in | N/A Nitrile |
N/A
|
| 40X56X8-RLS35-S |
N/A
RLS35 |
N/A 1.575 in | N/A 0.315 in | N/A 2.205 in | N/A Nitrile |
N/A
|
| 40X58X8-RLS35-S |
N/A
RLS35 |
N/A 1.575 in | N/A 0.315 in | N/A 2.283 in | N/A Nitrile |
N/A
|
| 40X58X10-RLS35-S |
N/A
RLS35 |
N/A 1.575 in | N/A 0.394 in | N/A 2.283 in | N/A Nitrile |
N/A
|
| 40X60X10-RLS35-S |
N/A
RLS35 |
N/A 1.575 in | N/A 0.394 in | N/A 2.362 in | N/A Nitrile |
N/A
|
| 40X60X12-RLS35-S |
N/A
RLS35 |
N/A 1.575 in | N/A 0.472 in | N/A 2.362 in | N/A Nitrile |
N/A
|
| 40X62X7-RLS35-S |
N/A
RLS35 |
N/A 1.575 in | N/A 0.276 in | N/A 2.441 in | N/A Nitrile |
N/A
|
| 40X62X8-RLS35-S |
N/A
RLS35 |
N/A 1.575 in | N/A 0.315 in | N/A 2.441 in | N/A Nitrile |
N/A
|
| 40X62X10-RLS35-S |
N/A
RLS35 |
N/A 1.575 in | N/A 0.394 in | N/A 2.441 in | N/A Nitrile |
N/A
|
| 40X62X12-RLS35-S |
N/A
RLS35 |
N/A 1.575 in | N/A 0.472 in | N/A 2.441 in | N/A Nitrile |
N/A
|
| 40X65X10-RLS35-S |
N/A
RLS35 |
N/A 1.575 in | N/A 0.394 in | N/A 2.559 in | N/A Nitrile |
N/A
|
| 40X65X12-RLS35-S |
N/A
RLS35 |
N/A 1.575 in | N/A 0.472 in | N/A 2.559 in | N/A Nitrile |
N/A
|
| 40X68X8-RLS35-S |
N/A
RLS35 |
N/A 1.575 in | N/A 0.315 in | N/A 2.677 in | N/A Nitrile |
N/A
|
| 40X68X10-RLS35-S |
N/A
RLS35 |
N/A 1.575 in | N/A 0.394 in | N/A 2.677 in | N/A Nitrile |
N/A
|
| 40X68X12-RLS35-S |
N/A
RLS35 |
N/A 1.575 in | N/A 0.472 in | N/A 2.677 in | N/A Nitrile |
N/A
|
| 40X72X7-RLS35-S |
N/A
RLS35 |
N/A 1.575 in | N/A 0.276 in | N/A 2.835 in | N/A Nitrile |
N/A
|
| 40X72X10-RLS35-S |
N/A
RLS35 |
N/A 1.575 in | N/A 0.394 in | N/A 2.835 in | N/A Nitrile |
N/A
|
| 40X80X10-RLS35-S |
N/A
RLS35 |
N/A 1.575 in | N/A 0.394 in | N/A 3.15 in | N/A Nitrile |
N/A
|
| 40X62X10-RLS35-V |
N/A
RLS35 |
N/A 1.575 in | N/A 0.394 in | N/A 2.441 in | N/A Viton |
N/A
|
| 40X72X7-RLS35-V |
N/A
RLS35 |
N/A 1.575 in | N/A 0.276 in | N/A 2.835 in | N/A Viton |
N/A
|
| 40X80X10-RLS35-V |
N/A
RLS35 |
N/A 1.575 in | N/A 0.394 in | N/A 3.15 in | N/A Viton |
N/A
|
| 40X46X8-R2LS32-S |
N/A
R2LS32 |
N/A 1.575 in | N/A 0.315 in | N/A 1.811 in | N/A Nitrile |
N/A
|
| 40X50X7-R2LS32-S |
N/A
R2LS32 |
N/A 1.575 in | N/A 0.276 in | N/A 1.969 in | N/A Nitrile |
N/A
|