Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 40X50X8-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 8 mm0.315 in | N/A 50 mm1.969 in | N/A Nitrile |
N/A
|
| 40X52X6-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 6 mm0.236 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 40X52X7-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 7 mm0.276 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 40X52X8-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 8 mm0.315 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 40X54X7-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 7 mm0.276 in | N/A 54 mm2.126 in | N/A Nitrile |
N/A
|
| 40X55X6-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 6 mm0.236 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A
|
| 40X55X7-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 7 mm0.276 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A
|
| 40X55X7-R2LS32-V |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 7 mm0.276 in | N/A 55 mm2.165 in | N/A Viton |
N/A
|
| 40X55X8-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 8 mm0.315 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A
|
| 40X55X8-R2LS32-V |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 8 mm0.315 in | N/A 55 mm2.165 in | N/A Viton |
N/A
|
| 40X55X10-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 10 mm0.394 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A
|
| 40X56X8-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 8 mm0.315 in | N/A 56 mm2.205 in | N/A Nitrile |
N/A
|
| 40X58X9-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 9 mm0.354 in | N/A 58 mm2.283 in | N/A Nitrile |
N/A
|
| 40X58X10-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 10 mm0.394 in | N/A 58 mm2.283 in | N/A Nitrile |
N/A
|
| 40X60X7-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 7 mm0.276 in | N/A 60 mm2.362 in | N/A Nitrile |
N/A
|
| 40X60X10-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 10 mm0.394 in | N/A 60 mm2.362 in | N/A Nitrile |
N/A
|
| 40X62X7-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 7 mm0.276 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 40X62X7-R2LS32-V |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 7 mm0.276 in | N/A 62 mm2.441 in | N/A Viton |
N/A
|
| 40X62X8-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 8 mm0.315 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 40X62X10-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 10 mm0.394 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 40X62X10-R2LS32-V |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 10 mm0.394 in | N/A 62 mm2.441 in | N/A Viton |
N/A
|
| 40X62X12-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 12 mm0.472 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 40X65X8-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 8 mm0.315 in | N/A 65 mm2.559 in | N/A Nitrile |
N/A
|
| 40X65X10-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 10 mm0.394 in | N/A 65 mm2.559 in | N/A Nitrile |
N/A
|
| 40X65X14-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 14 mm0.551 in | N/A 65 mm2.559 in | N/A Nitrile |
N/A
|