Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 45X62X7-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 7 mm0.276 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 45X62X8-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 8 mm0.315 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 45X62X10-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 45X65X7-R2LS32-V |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 7 mm0.276 in | N/A 65 mm2.559 in | N/A Viton |
N/A
|
| 45X65X8-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 8 mm0.315 in | N/A 65 mm2.559 in | N/A Nitrile |
N/A
|
| 45X65X10-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 65 mm2.559 in | N/A Nitrile |
N/A
|
| 45X68X7-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 7 mm0.276 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|
| 45X68X9-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 9 mm0.354 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|
| 45X68X10-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|
| 45X68X12-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 12 mm0.472 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|
| 45X70X8-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 8 mm0.315 in | N/A 70 mm2.756 in | N/A Nitrile |
N/A
|
| 45X70X10-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 70 mm2.756 in | N/A Nitrile |
N/A
|
| 45X70X12-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 12 mm0.472 in | N/A 70 mm2.756 in | N/A Nitrile |
N/A
|
| 45X72X8-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 8 mm0.315 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A
|
| 45X72X10-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A
|
| 45X72X12-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 12 mm0.472 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A
|
| 45X75X7-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 7 mm0.276 in | N/A 75 mm2.953 in | N/A Nitrile |
N/A
|
| 45X75X8-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 8 mm0.315 in | N/A 75 mm2.953 in | N/A Nitrile |
N/A
|
| 45X78X12-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 12 mm0.472 in | N/A 78 mm3.071 in | N/A Nitrile |
N/A
|
| 45X80X10-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A
|
| 45X85X10-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 45X100X10-R2LS32-S |
N/A
R2LS32 |
N/A 45 mm1.772 in | N/A 10 mm0.394 in | N/A 100 mm3.937 in | N/A Nitrile |
N/A
|
| 47X65X10-RLS35-S |
N/A
RLS35 |
N/A 47 mm1.85 in | N/A 10 mm0.394 in | N/A 65 mm2.559 in | N/A Nitrile |
N/A
|
| 47X68X10-R2LS32-S |
N/A
R2LS32 |
N/A 47 mm1.85 in | N/A 10 mm0.394 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|
| 47X70X10-R2LS32-S |
N/A
R2LS32 |
N/A 47 mm1.85 in | N/A 10 mm0.394 in | N/A 70 mm2.756 in | N/A Nitrile |
N/A
|