COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

45X62X7-R2LS32-S N/A R2LS32
N/A 1.772 in N/A 0.276 in N/A 2.441 in N/A Nitrile N/A CAD Icon (for items table)
45X62X8-R2LS32-S N/A R2LS32
N/A 1.772 in N/A 0.315 in N/A 2.441 in N/A Nitrile N/A CAD Icon (for items table)
45X62X10-R2LS32-S N/A R2LS32
N/A 1.772 in N/A 0.394 in N/A 2.441 in N/A Nitrile N/A CAD Icon (for items table)
45X65X7-R2LS32-V N/A R2LS32
N/A 1.772 in N/A 0.276 in N/A 2.559 in N/A Viton N/A CAD Icon (for items table)
45X65X8-R2LS32-S N/A R2LS32
N/A 1.772 in N/A 0.315 in N/A 2.559 in N/A Nitrile N/A CAD Icon (for items table)
45X65X10-R2LS32-S N/A R2LS32
N/A 1.772 in N/A 0.394 in N/A 2.559 in N/A Nitrile N/A CAD Icon (for items table)
45X68X7-R2LS32-S N/A R2LS32
N/A 1.772 in N/A 0.276 in N/A 2.677 in N/A Nitrile N/A CAD Icon (for items table)
45X68X9-R2LS32-S N/A R2LS32
N/A 1.772 in N/A 0.354 in N/A 2.677 in N/A Nitrile N/A CAD Icon (for items table)
45X68X10-R2LS32-S N/A R2LS32
N/A 1.772 in N/A 0.394 in N/A 2.677 in N/A Nitrile N/A CAD Icon (for items table)
45X68X12-R2LS32-S N/A R2LS32
N/A 1.772 in N/A 0.472 in N/A 2.677 in N/A Nitrile N/A CAD Icon (for items table)
45X70X8-R2LS32-S N/A R2LS32
N/A 1.772 in N/A 0.315 in N/A 2.756 in N/A Nitrile N/A CAD Icon (for items table)
45X70X10-R2LS32-S N/A R2LS32
N/A 1.772 in N/A 0.394 in N/A 2.756 in N/A Nitrile N/A CAD Icon (for items table)
45X70X12-R2LS32-S N/A R2LS32
N/A 1.772 in N/A 0.472 in N/A 2.756 in N/A Nitrile N/A CAD Icon (for items table)
45X72X8-R2LS32-S N/A R2LS32
N/A 1.772 in N/A 0.315 in N/A 2.835 in N/A Nitrile N/A CAD Icon (for items table)
45X72X10-R2LS32-S N/A R2LS32
N/A 1.772 in N/A 0.394 in N/A 2.835 in N/A Nitrile N/A CAD Icon (for items table)
45X72X12-R2LS32-S N/A R2LS32
N/A 1.772 in N/A 0.472 in N/A 2.835 in N/A Nitrile N/A CAD Icon (for items table)
45X75X7-R2LS32-S N/A R2LS32
N/A 1.772 in N/A 0.276 in N/A 2.953 in N/A Nitrile N/A CAD Icon (for items table)
45X75X8-R2LS32-S N/A R2LS32
N/A 1.772 in N/A 0.315 in N/A 2.953 in N/A Nitrile N/A CAD Icon (for items table)
45X78X12-R2LS32-S N/A R2LS32
N/A 1.772 in N/A 0.472 in N/A 3.071 in N/A Nitrile N/A CAD Icon (for items table)
45X80X10-R2LS32-S N/A R2LS32
N/A 1.772 in N/A 0.394 in N/A 3.15 in N/A Nitrile N/A CAD Icon (for items table)
45X85X10-R2LS32-S N/A R2LS32
N/A 1.772 in N/A 0.394 in N/A 3.346 in N/A Nitrile N/A CAD Icon (for items table)
45X100X10-R2LS32-S N/A R2LS32
N/A 1.772 in N/A 0.394 in N/A 3.937 in N/A Nitrile N/A CAD Icon (for items table)
47X65X10-RLS35-S N/A RLS35
N/A 1.85 in N/A 0.394 in N/A 2.559 in N/A Nitrile N/A CAD Icon (for items table)
47X68X10-R2LS32-S N/A R2LS32
N/A 1.85 in N/A 0.394 in N/A 2.677 in N/A Nitrile N/A CAD Icon (for items table)
47X70X10-R2LS32-S N/A R2LS32
N/A 1.85 in N/A 0.394 in N/A 2.756 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »