COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

48X58X4-RLS35-S N/A RLS35
N/A 1.89 in N/A 0.157 in N/A 2.283 in N/A Nitrile N/A CAD Icon (for items table)
48X62X8-RLS35-S N/A RLS35
N/A 1.89 in N/A 0.315 in N/A 2.441 in N/A Nitrile N/A CAD Icon (for items table)
48X65X10-RLS35-S N/A RLS35
N/A 1.89 in N/A 0.394 in N/A 2.559 in N/A Nitrile N/A CAD Icon (for items table)
48X68X10-RLS35-S N/A RLS35
N/A 1.89 in N/A 0.394 in N/A 2.677 in N/A Nitrile N/A CAD Icon (for items table)
48X72X7-RLS35-S N/A RLS35
N/A 1.89 in N/A 0.276 in N/A 2.835 in N/A Nitrile N/A CAD Icon (for items table)
48X72X8-RLS35-S N/A RLS35
N/A 1.89 in N/A 0.315 in N/A 2.835 in N/A Nitrile N/A CAD Icon (for items table)
48X72X10-RLS35-S N/A RLS35
N/A 1.89 in N/A 0.394 in N/A 2.835 in N/A Nitrile N/A CAD Icon (for items table)
48X90X10-RLS35-S N/A RLS35
N/A 1.89 in N/A 0.394 in N/A 3.543 in N/A Nitrile N/A CAD Icon (for items table)
48X62X8-RLS35-V N/A RLS35
N/A 1.89 in N/A 0.315 in N/A 2.441 in N/A Viton N/A CAD Icon (for items table)
48X60X8-R2LS32-S N/A R2LS32
N/A 1.89 in N/A 0.315 in N/A 2.362 in N/A Nitrile N/A CAD Icon (for items table)
48X62X8-R2LS32-S N/A R2LS32
N/A 1.89 in N/A 0.315 in N/A 2.441 in N/A Nitrile N/A CAD Icon (for items table)
48X62X8-R2LS32-V N/A R2LS32
N/A 1.89 in N/A 0.315 in N/A 2.441 in N/A Viton N/A CAD Icon (for items table)
48X65X9-R2LS32-S N/A R2LS32
N/A 1.89 in N/A 0.354 in N/A 2.559 in N/A Nitrile N/A CAD Icon (for items table)
48X65X10-R2LS32-S N/A R2LS32
N/A 1.89 in N/A 0.394 in N/A 2.559 in N/A Nitrile N/A CAD Icon (for items table)
48X68X10-R2LS32-S N/A R2LS32
N/A 1.89 in N/A 0.394 in N/A 2.677 in N/A Nitrile N/A CAD Icon (for items table)
48X68X12-R2LS32-S N/A R2LS32
N/A 1.89 in N/A 0.472 in N/A 2.677 in N/A Nitrile N/A CAD Icon (for items table)
48X68X14-R2LS32-S N/A R2LS32
N/A 1.89 in N/A 0.551 in N/A 2.677 in N/A Nitrile N/A CAD Icon (for items table)
48X70X7-R2LS32-S N/A R2LS32
N/A 1.89 in N/A 0.276 in N/A 2.756 in N/A Nitrile N/A CAD Icon (for items table)
48X70X8-R2LS32-S N/A R2LS32
N/A 1.89 in N/A 0.315 in N/A 2.756 in N/A Nitrile N/A CAD Icon (for items table)
48X70X9-R2LS32-S N/A R2LS32
N/A 1.89 in N/A 0.354 in N/A 2.756 in N/A Nitrile N/A CAD Icon (for items table)
48X72X7-R2LS32-S N/A R2LS32
N/A 1.89 in N/A 0.276 in N/A 2.835 in N/A Nitrile N/A CAD Icon (for items table)
48X72X8-R2LS32-S N/A R2LS32
N/A 1.89 in N/A 0.315 in N/A 2.835 in N/A Nitrile N/A CAD Icon (for items table)
48X72X10-R2LS32-S N/A R2LS32
N/A 1.89 in N/A 0.394 in N/A 2.835 in N/A Nitrile N/A CAD Icon (for items table)
48X74X10-R2LS32-S N/A R2LS32
N/A 1.89 in N/A 0.394 in N/A 2.913 in N/A Nitrile N/A CAD Icon (for items table)
48X75X10-R2LS32-S N/A R2LS32
N/A 1.89 in N/A 0.394 in N/A 2.953 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »