Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 48X80X8-R2LS32-S |
N/A
R2LS32 |
N/A 1.89 in | N/A 0.315 in | N/A 3.15 in | N/A Nitrile |
N/A
|
| 48X85X8-R2LS32-S |
N/A
R2LS32 |
N/A 1.89 in | N/A 0.315 in | N/A 3.346 in | N/A Nitrile |
N/A
|
| 49X72X10-RLS35-S |
N/A
RLS35 |
N/A 1.929 in | N/A 0.394 in | N/A 2.835 in | N/A Nitrile |
N/A
|
| 50X60X7-RLS35-S |
N/A
RLS35 |
N/A 1.969 in | N/A 0.276 in | N/A 2.362 in | N/A Nitrile |
N/A
|
| 50X62X5-RLS35-S |
N/A
RLS35 |
N/A 1.969 in | N/A 0.197 in | N/A 2.441 in | N/A Nitrile |
N/A
|
| 50X62X7-RLS35-S |
N/A
RLS35 |
N/A 1.969 in | N/A 0.276 in | N/A 2.441 in | N/A Nitrile |
N/A
|
| 50X62X10-RLS35-S |
N/A
RLS35 |
N/A 1.969 in | N/A 0.394 in | N/A 2.441 in | N/A Nitrile |
N/A
|
| 50X65X8-RLS35-S |
N/A
RLS35 |
N/A 1.969 in | N/A 0.315 in | N/A 2.559 in | N/A Nitrile |
N/A
|
| 50X65X10-RLS35-S |
N/A
RLS35 |
N/A 1.969 in | N/A 0.394 in | N/A 2.559 in | N/A Nitrile |
N/A
|
| 50X68X8-RLS35-S |
N/A
RLS35 |
N/A 1.969 in | N/A 0.315 in | N/A 2.677 in | N/A Nitrile |
N/A
|
| 50X68X10-RLS35-S |
N/A
RLS35 |
N/A 1.969 in | N/A 0.394 in | N/A 2.677 in | N/A Nitrile |
N/A
|
| 50X70X10-RLS35-S |
N/A
RLS35 |
N/A 1.969 in | N/A 0.394 in | N/A 2.756 in | N/A Nitrile |
N/A
|
| 50X72X8-RLS35-S |
N/A
RLS35 |
N/A 1.969 in | N/A 0.315 in | N/A 2.835 in | N/A Nitrile |
N/A
|
| 50X72X10-RLS35-S |
N/A
RLS35 |
N/A 1.969 in | N/A 0.394 in | N/A 2.835 in | N/A Nitrile |
N/A
|
| 50X72X12-RLS35-S |
N/A
RLS35 |
N/A 1.969 in | N/A 0.472 in | N/A 2.835 in | N/A Nitrile |
N/A
|
| 50X75X10-RLS35-S |
N/A
RLS35 |
N/A 1.969 in | N/A 0.394 in | N/A 2.953 in | N/A Nitrile |
N/A
|
| 50X80X8-RLS35-S |
N/A
RLS35 |
N/A 1.969 in | N/A 0.315 in | N/A 3.15 in | N/A Nitrile |
N/A
|
| 50X80X10-RLS35-S |
N/A
RLS35 |
N/A 1.969 in | N/A 0.394 in | N/A 3.15 in | N/A Nitrile |
N/A
|
| 50X80X13-RLS35-S |
N/A
RLS35 |
N/A 1.969 in | N/A 0.512 in | N/A 3.15 in | N/A Nitrile |
N/A
|
| 50X85X10-RLS35-S |
N/A
RLS35 |
N/A 1.969 in | N/A 0.394 in | N/A 3.346 in | N/A Nitrile |
N/A
|
| 50X90X10-RLS35-S |
N/A
RLS35 |
N/A 1.969 in | N/A 0.394 in | N/A 3.543 in | N/A Nitrile |
N/A
|
| 50X68X8-RLS35-V |
N/A
RLS35 |
N/A 1.969 in | N/A 0.315 in | N/A 2.677 in | N/A Viton |
N/A
|
| 50X72X8-RLS35-V |
N/A
RLS35 |
N/A 1.969 in | N/A 0.315 in | N/A 2.835 in | N/A Viton |
N/A
|
| 50X80X10-RLS35-V |
N/A
RLS35 |
N/A 1.969 in | N/A 0.394 in | N/A 3.15 in | N/A Viton |
N/A
|
| 50X60X7-R2LS32-S |
N/A
R2LS32 |
N/A 1.969 in | N/A 0.276 in | N/A 2.362 in | N/A Nitrile |
N/A
|