Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 15X26X6-R2LS32-S |
N/A
R2LS32 |
N/A 15 mm0.591 in | N/A 6 mm0.236 in | N/A 26 mm1.024 in | N/A Nitrile |
N/A
|
| 15X26X7-R2LS32-S |
N/A
R2LS32 |
N/A 15 mm0.591 in | N/A 7 mm0.276 in | N/A 26 mm1.024 in | N/A Nitrile |
N/A
|
| 15X28X7-R2LS32-S |
N/A
R2LS32 |
N/A 15 mm0.591 in | N/A 7 mm0.276 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A
|
| 15X30X7-R2LS32-S |
N/A
R2LS32 |
N/A 15 mm0.591 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A
|
| 15X30X10-R2LS32-S |
N/A
R2LS32 |
N/A 15 mm0.591 in | N/A 10 mm0.394 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A
|
| 15X32X7-R2LS32-S |
N/A
R2LS32 |
N/A 15 mm0.591 in | N/A 7 mm0.276 in | N/A 32 mm1.26 in | N/A Nitrile |
N/A
|
| 15X32X7-R2LS32-V |
N/A
R2LS32 |
N/A 15 mm0.591 in | N/A 7 mm0.276 in | N/A 32 mm1.26 in | N/A Viton |
N/A
|
| 15X32X8-R2LS32-S |
N/A
R2LS32 |
N/A 15 mm0.591 in | N/A 8 mm0.315 in | N/A 32 mm1.26 in | N/A Nitrile |
N/A
|
| 15X33X7-R2LS32-S |
N/A
R2LS32 |
N/A 15 mm0.591 in | N/A 7 mm0.276 in | N/A 33 mm1.299 in | N/A Nitrile |
N/A
|
| 15X35X7-R2LS32-S |
N/A
R2LS32 |
N/A 15 mm0.591 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 15X35X7-R2LS32-V |
N/A
R2LS32 |
N/A 15 mm0.591 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Viton |
N/A
|
| 16X24X5-RLS35-S |
N/A
RLS35 |
N/A 16 mm0.63 in | N/A 5 mm0.197 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 16X35X7-RLS35-S |
N/A
RLS35 |
N/A 16 mm0.63 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 16X24X7-RLS35-S |
N/A
RLS35 |
N/A 16 mm0.63 in | N/A 7 mm0.276 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 16X28X5-RLS35-S |
N/A
RLS35 |
N/A 16 mm0.63 in | N/A 5 mm0.197 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A
|
| 16X28X6-RLS35-S |
N/A
RLS35 |
N/A 16 mm0.63 in | N/A 6 mm0.236 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A
|
| 16X28X7-RLS35-S |
N/A
RLS35 |
N/A 16 mm0.63 in | N/A 7 mm0.276 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A
|
| 16X30X7-RLS35-S |
N/A
RLS35 |
N/A 16 mm0.63 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A
|
| 16X32X7-RLS35-S |
N/A
RLS35 |
N/A 16 mm0.63 in | N/A 7 mm0.276 in | N/A 32 mm1.26 in | N/A Nitrile |
N/A
|
| 16X28X7-RLS35-V |
N/A
RLS35 |
N/A 16 mm0.63 in | N/A 7 mm0.276 in | N/A 28 mm1.102 in | N/A Viton |
N/A
|
| 16X30X7-RLS35-V |
N/A
RLS35 |
N/A 16 mm0.63 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Viton |
N/A
|
| 16X22X3-R2LS32-S |
N/A
R2LS32 |
N/A 16 mm0.63 in | N/A 3 mm0.118 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 16X24X3-R2LS32-S |
N/A
R2LS32 |
N/A 16 mm0.63 in | N/A 3 mm0.118 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 16X24X5-R2LS32-S |
N/A
R2LS32 |
N/A 16 mm0.63 in | N/A 5 mm0.197 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 16X24X6-R2LS32-S |
N/A
R2LS32 |
N/A 16 mm0.63 in | N/A 6 mm0.236 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 16X26X6-R2LS32-S |
N/A
R2LS32 |
N/A 16 mm0.63 in | N/A 6 mm0.236 in | N/A 26 mm1.024 in | N/A Nitrile |
N/A
|
| 16X26X7-R2LS32-S |
N/A
R2LS32 |
N/A 16 mm0.63 in | N/A 7 mm0.276 in | N/A 26 mm1.024 in | N/A Nitrile |
N/A
|
| 16X28X7-R2LS32-S |
N/A
R2LS32 |
N/A 16 mm0.63 in | N/A 7 mm0.276 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A
|
| 16X28X7-R2LS32-V |
N/A
R2LS32 |
N/A 16 mm0.63 in | N/A 7 mm0.276 in | N/A 28 mm1.102 in | N/A Viton |
N/A
|
| 16X30X7-R2LS32-S |
N/A
R2LS32 |
N/A 16 mm0.63 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A
|
| 16X32X7-R2LS32-S |
N/A
R2LS32 |
N/A 16 mm0.63 in | N/A 7 mm0.276 in | N/A 32 mm1.26 in | N/A Nitrile |
N/A
|
| 16X35X7-R2LS32-S |
N/A
R2LS32 |
N/A 16 mm0.63 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 16X38X7-R2LS32-S |
N/A
R2LS32 |
N/A 16 mm0.63 in | N/A 7 mm0.276 in | N/A 38 mm1.496 in | N/A Nitrile |
N/A
|
| 17X35X7-R2LS32-V |
N/A
R2LS32 |
N/A 17 mm0.669 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Viton |
N/A
|
| 17X25X4-RLS35-S |
N/A
RLS35 |
N/A 17 mm0.669 in | N/A 4 mm0.157 in | N/A 25 mm0.984 in | N/A Nitrile |
N/A
|
| 17X29X5-RLS35-S |
N/A
RLS35 |
N/A 17 mm0.669 in | N/A 5 mm0.197 in | N/A 29 mm1.142 in | N/A Nitrile |
N/A
|
| 17X30X6-RLS35-S |
N/A
RLS35 |
N/A 17 mm0.669 in | N/A 6 mm0.236 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A
|
| 17X30X7-RLS35-S |
N/A
RLS35 |
N/A 17 mm0.669 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A
|
| 17X35X8-RLS35-S |
N/A
RLS35 |
N/A 17 mm0.669 in | N/A 8 mm0.315 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 17X40X7-RLS35-S |
N/A
RLS35 |
N/A 17 mm0.669 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 17X47X10-RLS35-S |
N/A
RLS35 |
N/A 17 mm0.669 in | N/A 10 mm0.394 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 17X28X7-RLS35-S |
N/A
RLS35 |
N/A 17 mm0.669 in | N/A 7 mm0.276 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A
|
| 17X30X8-RLS35-S |
N/A
RLS35 |
N/A 17 mm0.669 in | N/A 8 mm0.315 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A
|
| 17X32X7-RLS35-S |
N/A
RLS35 |
N/A 17 mm0.669 in | N/A 7 mm0.276 in | N/A 32 mm1.26 in | N/A Nitrile |
N/A
|
| 17X35X7-RLS35-S |
N/A
RLS35 |
N/A 17 mm0.669 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 17X40X10-RLS35-S |
N/A
RLS35 |
N/A 17 mm0.669 in | N/A 10 mm0.394 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 17X28X7-RLS35-V |
N/A
RLS35 |
N/A 17 mm0.669 in | N/A 7 mm0.276 in | N/A 28 mm1.102 in | N/A Viton |
N/A
|
| 17X30X7-RLS35-V |
N/A
RLS35 |
N/A 17 mm0.669 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Viton |
N/A
|
| 17X23X3-R2LS32-S |
N/A
R2LS32 |
N/A 17 mm0.669 in | N/A 3 mm0.118 in | N/A 23 mm0.906 in | N/A Nitrile |
N/A
|
| 17X25X3-R2LS32-S |
N/A
R2LS32 |
N/A 17 mm0.669 in | N/A 3 mm0.118 in | N/A 25 mm0.984 in | N/A Nitrile |
N/A
|