COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

50X62X5-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.197 in N/A 2.441 in N/A Nitrile N/A CAD Icon (for items table)
50X62X7-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.276 in N/A 2.441 in N/A Nitrile N/A CAD Icon (for items table)
50X62X7-R2LS32-V N/A R2LS32
N/A 1.969 in N/A 0.276 in N/A 2.441 in N/A Viton N/A CAD Icon (for items table)
50X62X8-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.315 in N/A 2.441 in N/A Nitrile N/A CAD Icon (for items table)
50X62X10-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.394 in N/A 2.441 in N/A Nitrile N/A CAD Icon (for items table)
50X64X6.5-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.256 in N/A 2.52 in N/A Nitrile N/A CAD Icon (for items table)
50X64X10-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.394 in N/A 2.52 in N/A Nitrile N/A CAD Icon (for items table)
50X65X8-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.315 in N/A 2.559 in N/A Nitrile N/A CAD Icon (for items table)
50X65X10-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.394 in N/A 2.559 in N/A Nitrile N/A CAD Icon (for items table)
50X68X8-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.315 in N/A 2.677 in N/A Nitrile N/A CAD Icon (for items table)
50X68X10-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.394 in N/A 2.677 in N/A Nitrile N/A CAD Icon (for items table)
50X70X8-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.315 in N/A 2.756 in N/A Nitrile N/A CAD Icon (for items table)
50X70X10-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.394 in N/A 2.756 in N/A Nitrile N/A CAD Icon (for items table)
50X70X10-R2LS32-V N/A R2LS32
N/A 1.969 in N/A 0.394 in N/A 2.756 in N/A Viton N/A CAD Icon (for items table)
50X72X8-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.315 in N/A 2.835 in N/A Nitrile N/A CAD Icon (for items table)
50X72X10-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.394 in N/A 2.835 in N/A Nitrile N/A CAD Icon (for items table)
50X72X12-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.472 in N/A 2.835 in N/A Nitrile N/A CAD Icon (for items table)
50X75X10-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.394 in N/A 2.953 in N/A Nitrile N/A CAD Icon (for items table)
50X75X12-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.472 in N/A 2.953 in N/A Nitrile N/A CAD Icon (for items table)
50X78X8-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.315 in N/A 3.071 in N/A Nitrile N/A CAD Icon (for items table)
50X80X8-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.315 in N/A 3.15 in N/A Nitrile N/A CAD Icon (for items table)
50X80X10-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.394 in N/A 3.15 in N/A Nitrile N/A CAD Icon (for items table)
50X82X8-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.315 in N/A 3.228 in N/A Nitrile N/A CAD Icon (for items table)
50X85X8-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.315 in N/A 3.346 in N/A Nitrile N/A CAD Icon (for items table)
50X90X10-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.394 in N/A 3.543 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »