COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

50X110X10-R2LS32-S N/A R2LS32
N/A 1.969 in N/A 0.394 in N/A 4.331 in N/A Nitrile N/A CAD Icon (for items table)
50.5X62X9-R2LS32-S N/A R2LS32
N/A 1.988 in N/A 0.354 in N/A 2.441 in N/A Nitrile N/A CAD Icon (for items table)
52X65X9-RLS35-S N/A RLS35
N/A 2.047 in N/A 0.354 in N/A 2.559 in N/A Nitrile N/A CAD Icon (for items table)
52X68X8-RLS35-S N/A RLS35
N/A 2.047 in N/A 0.315 in N/A 2.677 in N/A Nitrile N/A CAD Icon (for items table)
52X68X10-RLS35-S N/A RLS35
N/A 2.047 in N/A 0.394 in N/A 2.677 in N/A Nitrile N/A CAD Icon (for items table)
52X69X10-RLS35-S N/A RLS35
N/A 2.047 in N/A 0.394 in N/A 2.717 in N/A Nitrile N/A CAD Icon (for items table)
52X72X8-RLS35-S N/A RLS35
N/A 2.047 in N/A 0.315 in N/A 2.835 in N/A Nitrile N/A CAD Icon (for items table)
52X72X10-RLS35-S N/A RLS35
N/A 2.047 in N/A 0.394 in N/A 2.835 in N/A Nitrile N/A CAD Icon (for items table)
52X75X12-RLS35-S N/A RLS35
N/A 2.047 in N/A 0.472 in N/A 2.953 in N/A Nitrile N/A CAD Icon (for items table)
52X80X10-RLS35-S N/A RLS35
N/A 2.047 in N/A 0.394 in N/A 3.15 in N/A Nitrile N/A CAD Icon (for items table)
52X85X10-RLS35-S N/A RLS35
N/A 2.047 in N/A 0.394 in N/A 3.346 in N/A Nitrile N/A CAD Icon (for items table)
52X62X7-R2LS32-S N/A R2LS32
N/A 2.047 in N/A 0.276 in N/A 2.441 in N/A Nitrile N/A CAD Icon (for items table)
52X65X9-R2LS32-S N/A R2LS32
N/A 2.047 in N/A 0.354 in N/A 2.559 in N/A Nitrile N/A CAD Icon (for items table)
52X68X8-R2LS32-S N/A R2LS32
N/A 2.047 in N/A 0.315 in N/A 2.677 in N/A Nitrile N/A CAD Icon (for items table)
52X68X10-R2LS32-S N/A R2LS32
N/A 2.047 in N/A 0.394 in N/A 2.677 in N/A Nitrile N/A CAD Icon (for items table)
52X70X8-R2LS32-S N/A R2LS32
N/A 2.047 in N/A 0.315 in N/A 2.756 in N/A Nitrile N/A CAD Icon (for items table)
52X72X8-R2LS32-S N/A R2LS32
N/A 2.047 in N/A 0.315 in N/A 2.835 in N/A Nitrile N/A CAD Icon (for items table)
52X72X8-R2LS32-V N/A R2LS32
N/A 2.047 in N/A 0.315 in N/A 2.835 in N/A Viton N/A CAD Icon (for items table)
52X72X10-R2LS32-V N/A R2LS32
N/A 2.047 in N/A 0.394 in N/A 2.835 in N/A Viton N/A CAD Icon (for items table)
52X75X8-R2LS32-S N/A R2LS32
N/A 2.047 in N/A 0.315 in N/A 2.953 in N/A Nitrile N/A CAD Icon (for items table)
52X78X8-R2LS32-S N/A R2LS32
N/A 2.047 in N/A 0.315 in N/A 3.071 in N/A Nitrile N/A CAD Icon (for items table)
52X80X8-R2LS32-S N/A R2LS32
N/A 2.047 in N/A 0.315 in N/A 3.15 in N/A Nitrile N/A CAD Icon (for items table)
52X82X8-R2LS32-S N/A R2LS32
N/A 2.047 in N/A 0.315 in N/A 3.228 in N/A Nitrile N/A CAD Icon (for items table)
52X85X8-R2LS32-S N/A R2LS32
N/A 2.047 in N/A 0.315 in N/A 3.346 in N/A Nitrile N/A CAD Icon (for items table)
53X68X10-RLS35-S N/A RLS35
N/A 2.087 in N/A 0.394 in N/A 2.677 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »