COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

54X85X10-RLS35-S N/A RLS35
N/A 2.126 in N/A 0.394 in N/A 3.346 in N/A Nitrile N/A CAD Icon (for items table)
54X72X8-R2LS32-S N/A R2LS32
N/A 2.126 in N/A 0.315 in N/A 2.835 in N/A Nitrile N/A CAD Icon (for items table)
54X72X10-R2LS32-S N/A R2LS32
N/A 2.126 in N/A 0.394 in N/A 2.835 in N/A Nitrile N/A CAD Icon (for items table)
55X90X13-R2LS32-S N/A R2LS32
N/A 2.165 in N/A 0.512 in N/A 3.543 in N/A Nitrile N/A CAD Icon (for items table)
55X95X10-R2LS32-S N/A R2LS32
N/A 2.165 in N/A 0.394 in N/A 3.74 in N/A Nitrile N/A CAD Icon (for items table)
55X100X10-R2LS32-S N/A R2LS32
N/A 2.165 in N/A 0.394 in N/A 3.937 in N/A Nitrile N/A CAD Icon (for items table)
55X68X8-RLS35-S N/A RLS35
N/A 2.165 in N/A 0.315 in N/A 2.677 in N/A Nitrile N/A CAD Icon (for items table)
55X70X8-RLS35-S N/A RLS35
N/A 2.165 in N/A 0.315 in N/A 2.756 in N/A Nitrile N/A CAD Icon (for items table)
55X70X10-RLS35-S N/A RLS35
N/A 2.165 in N/A 0.394 in N/A 2.756 in N/A Nitrile N/A CAD Icon (for items table)
55X72X8-RLS35-S N/A RLS35
N/A 2.165 in N/A 0.315 in N/A 2.835 in N/A Nitrile N/A CAD Icon (for items table)
55X72X10-RLS35-S N/A RLS35
N/A 2.165 in N/A 0.394 in N/A 2.835 in N/A Nitrile N/A CAD Icon (for items table)
55X75X10-RLS35-S N/A RLS35
N/A 2.165 in N/A 0.394 in N/A 2.953 in N/A Nitrile N/A CAD Icon (for items table)
55X75X12-RLS35-S N/A RLS35
N/A 2.165 in N/A 0.472 in N/A 2.953 in N/A Nitrile N/A CAD Icon (for items table)
55X78X8-RLS35-S N/A RLS35
N/A 2.165 in N/A 0.315 in N/A 3.071 in N/A Nitrile N/A CAD Icon (for items table)
55X78X10-RLS35-S N/A RLS35
N/A 2.165 in N/A 0.394 in N/A 3.071 in N/A Nitrile N/A CAD Icon (for items table)
55X80X10-RLS35-S N/A RLS35
N/A 2.165 in N/A 0.394 in N/A 3.15 in N/A Nitrile N/A CAD Icon (for items table)
55X80X12-RLS35-S N/A RLS35
N/A 2.165 in N/A 0.472 in N/A 3.15 in N/A Nitrile N/A CAD Icon (for items table)
55X80X13-RLS35-S N/A RLS35
N/A 2.165 in N/A 0.512 in N/A 3.15 in N/A Nitrile N/A CAD Icon (for items table)
55X82X12-RLS35-S N/A RLS35
N/A 2.165 in N/A 0.472 in N/A 3.228 in N/A Nitrile N/A CAD Icon (for items table)
55X85X8-RLS35-S N/A RLS35
N/A 2.165 in N/A 0.315 in N/A 3.346 in N/A Nitrile N/A CAD Icon (for items table)
55X85X10-RLS35-S N/A RLS35
N/A 2.165 in N/A 0.394 in N/A 3.346 in N/A Nitrile N/A CAD Icon (for items table)
55X90X10-RLS35-S N/A RLS35
N/A 2.165 in N/A 0.394 in N/A 3.543 in N/A Nitrile N/A CAD Icon (for items table)
55X90X13-RLS35-S N/A RLS35
N/A 2.165 in N/A 0.512 in N/A 3.543 in N/A Nitrile N/A CAD Icon (for items table)
55X100X12-RLS35-S N/A RLS35
N/A 2.165 in N/A 0.472 in N/A 3.937 in N/A Nitrile N/A CAD Icon (for items table)
55X72X8-RLS35-V N/A RLS35
N/A 2.165 in N/A 0.315 in N/A 2.835 in N/A Viton N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »