COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

56X72X8-RLS35-S N/A RLS35
N/A 56 mm2.205 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
56X80X8-RLS35-S N/A RLS35
N/A 56 mm2.205 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
56X85X8-RLS35-S N/A RLS35
N/A 56 mm2.205 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
57X67X6-R2LS32-S N/A R2LS32
N/A 57 mm2.244 in N/A 6 mm0.236 in N/A 67 mm2.638 in N/A Nitrile N/A CAD Icon (for items table)
57X85X13-R2LS32-S N/A R2LS32
N/A 57 mm2.244 in N/A 13 mm0.512 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
58X72X8-R2LS32-S N/A R2LS32
N/A 58 mm2.283 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
58X75X8-R2LS32-S N/A R2LS32
N/A 58 mm2.283 in N/A 8 mm0.315 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Icon (for items table)
58X75X9-R2LS32-S N/A R2LS32
N/A 58 mm2.283 in N/A 9 mm0.354 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Icon (for items table)
58X80X8-R2LS32-S N/A R2LS32
N/A 58 mm2.283 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
58X80X12-R2LS32-S N/A R2LS32
N/A 58 mm2.283 in N/A 12 mm0.472 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
58X85X8-R2LS32-S N/A R2LS32
N/A 58 mm2.283 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
58X90X8-R2LS32-S N/A R2LS32
N/A 58 mm2.283 in N/A 8 mm0.315 in N/A 90 mm3.543 in N/A Nitrile N/A CAD Icon (for items table)
58X90X10-R2LS32-S N/A R2LS32
N/A 58 mm2.283 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A CAD Icon (for items table)
58X72X8-RLS35-S N/A RLS35
N/A 58 mm2.283 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
58X75X11-RLS35-S N/A RLS35
N/A 58 mm2.283 in N/A 11 mm0.433 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Icon (for items table)
58X80X8-RLS35-S N/A RLS35
N/A 58 mm2.283 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
58X85X10-RLS35-S N/A RLS35
N/A 58 mm2.283 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Icon (for items table)
58X72X8-RLS35-V N/A RLS35
N/A 58 mm2.283 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Viton N/A CAD Icon (for items table)
60X72X8-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Icon (for items table)
60X75X8-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Icon (for items table)
60X75X8-R2LS32-V N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 75 mm2.953 in N/A Viton N/A CAD Icon (for items table)
60X75X10-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Icon (for items table)
60X78X8-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 78 mm3.071 in N/A Nitrile N/A CAD Icon (for items table)
60X78X9-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 9 mm0.354 in N/A 78 mm3.071 in N/A Nitrile N/A CAD Icon (for items table)
60X80X8-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »