Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
1 2 3 4 5 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

12X28X7-R2LS32-V N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Viton N/A CAD
12X30X6-R2LS32-S N/A R2LS32
N/A 12 mm0.472 in N/A 6 mm0.236 in N/A 30 mm1.181 in N/A Nitrile N/A CAD
12X30X7-R2LS32-S N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A CAD
12X30X7-R2LS32-V N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Viton N/A CAD
12X32X7-R2LS32-S N/A R2LS32
N/A 12 mm0.472 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Nitrile N/A CAD
13X26X7-RLS35-S N/A RLS35
N/A 13 mm0.512 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
13X28X7-RLS35-S N/A RLS35
N/A 13 mm0.512 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Nitrile N/A CAD
13X20X5-R2LS32-S N/A R2LS32
N/A 13 mm0.512 in N/A 5 mm0.197 in N/A 20 mm0.787 in N/A Nitrile N/A CAD
13X22X5-R2LS32-S N/A R2LS32
N/A 13 mm0.512 in N/A 5 mm0.197 in N/A 22 mm0.866 in N/A Nitrile N/A CAD
13X26X7-R2LS32-S N/A R2LS32
N/A 13 mm0.512 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD
13X30X7-R2LS32-S N/A R2LS32
N/A 13 mm0.512 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A CAD
14X25X5-RLS35-S N/A RLS35
N/A 14 mm0.551 in N/A 5 mm0.197 in N/A 25 mm0.984 in N/A Nitrile N/A CAD
14X28X7-RLS35-S N/A RLS35
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Nitrile N/A CAD
14X30X7-RLS35-S N/A RLS35
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A CAD
14X22X4-RLS35-S N/A RLS35
N/A 14 mm0.551 in N/A 4 mm0.157 in N/A 22 mm0.866 in N/A Nitrile N/A CAD
14X23X5-RLS35-S N/A RLS35
N/A 14 mm0.551 in N/A 5 mm0.197 in N/A 23 mm0.906 in N/A Nitrile N/A CAD
14X24X7-RLS35-S N/A RLS35
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 24 mm0.945 in N/A Nitrile N/A CAD
14X28X6-RLS35-S N/A RLS35
N/A 14 mm0.551 in N/A 6 mm0.236 in N/A 28 mm1.102 in N/A Nitrile N/A CAD
14X35X7-RLS35-S N/A RLS35
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A CAD
14X30X7-RLS35-V N/A RLS35
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Viton N/A CAD
14X22X4-R2LS32-S N/A R2LS32
N/A 14 mm0.551 in N/A 4 mm0.157 in N/A 22 mm0.866 in N/A Nitrile N/A CAD
14X22X5-R2LS32-S N/A R2LS32
N/A 14 mm0.551 in N/A 5 mm0.197 in N/A 22 mm0.866 in N/A Nitrile N/A CAD
14X24X6-R2LS32-S N/A R2LS32
N/A 14 mm0.551 in N/A 6 mm0.236 in N/A 24 mm0.945 in N/A Nitrile N/A CAD
14X24X7-R2LS32-S N/A R2LS32
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 24 mm0.945 in N/A Nitrile N/A CAD
14X25X7-R2LS32-S N/A R2LS32
N/A 14 mm0.551 in N/A 7 mm0.276 in N/A 25 mm0.984 in N/A Nitrile N/A CAD
Unit of Measure
1 2 3 4 5 »