Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 80X110X12-R2LS32-V |
N/A
R2LS32 |
N/A 80 mm3.15 in | N/A 12 mm0.472 in | N/A 110 mm4.331 in | N/A Viton |
N/A
|
| 80X115X13-R2LS32-S |
N/A
R2LS32 |
N/A 80 mm3.15 in | N/A 13 mm0.512 in | N/A 115 mm4.528 in | N/A Nitrile |
N/A
|
| 80X120X12-R2LS32-S |
N/A
R2LS32 |
N/A 80 mm3.15 in | N/A 12 mm0.472 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A
|
| 80X100X10-RLS35-S |
N/A
RLS35 |
N/A 80 mm3.15 in | N/A 10 mm0.394 in | N/A 100 mm3.937 in | N/A Nitrile |
N/A
|
| 80X100X13-RLS35-S |
N/A
RLS35 |
N/A 80 mm3.15 in | N/A 13 mm0.512 in | N/A 100 mm3.937 in | N/A Nitrile |
N/A
|
| 80X105X12-RLS35-S |
N/A
RLS35 |
N/A 80 mm3.15 in | N/A 12 mm0.472 in | N/A 105 mm4.134 in | N/A Nitrile |
N/A
|
| 80X105X13-RLS35-S |
N/A
RLS35 |
N/A 80 mm3.15 in | N/A 13 mm0.512 in | N/A 105 mm4.134 in | N/A Nitrile |
N/A
|
| 80X110X10-RLS35-S |
N/A
RLS35 |
N/A 80 mm3.15 in | N/A 10 mm0.394 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 80X110X12-RLS35-S |
N/A
RLS35 |
N/A 80 mm3.15 in | N/A 12 mm0.472 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 80X110X13-RLS35-S |
N/A
RLS35 |
N/A 80 mm3.15 in | N/A 13 mm0.512 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 80X120X13-RLS35-S |
N/A
RLS35 |
N/A 80 mm3.15 in | N/A 13 mm0.512 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A
|
| 80X100X10-RLS35-V |
N/A
RLS35 |
N/A 80 mm3.15 in | N/A 10 mm0.394 in | N/A 100 mm3.937 in | N/A Viton |
N/A
|
| 80X110X12-RLS35-V |
N/A
RLS35 |
N/A 80 mm3.15 in | N/A 12 mm0.472 in | N/A 110 mm4.331 in | N/A Viton |
N/A
|
| 82X105X13-R2LS32-S |
N/A
R2LS32 |
N/A 82 mm3.228 in | N/A 13 mm0.512 in | N/A 105 mm4.134 in | N/A Nitrile |
N/A
|
| 82X110X12-R2LS32-S |
N/A
R2LS32 |
N/A 82 mm3.228 in | N/A 12 mm0.472 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 82X105X12-RLS35-S |
N/A
RLS35 |
N/A 82 mm3.228 in | N/A 12 mm0.472 in | N/A 105 mm4.134 in | N/A Nitrile |
N/A
|
| 85X100X9-R2LS32-S |
N/A
R2LS32 |
N/A 85 mm3.346 in | N/A 9 mm0.354 in | N/A 100 mm3.937 in | N/A Nitrile |
N/A
|
| 85X100X10-R2LS32-S |
N/A
R2LS32 |
N/A 85 mm3.346 in | N/A 10 mm0.394 in | N/A 100 mm3.937 in | N/A Nitrile |
N/A
|
| 85X105X13-R2LS32-S |
N/A
R2LS32 |
N/A 85 mm3.346 in | N/A 13 mm0.512 in | N/A 105 mm4.134 in | N/A Nitrile |
N/A
|
| 85X110X12-R2LS32-S |
N/A
R2LS32 |
N/A 85 mm3.346 in | N/A 12 mm0.472 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 85X110X13-R2LS32-S |
N/A
R2LS32 |
N/A 85 mm3.346 in | N/A 13 mm0.512 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 85X120X12-R2LS32-S |
N/A
R2LS32 |
N/A 85 mm3.346 in | N/A 12 mm0.472 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A
|
| 85X130X12-R2LS32-S |
N/A
R2LS32 |
N/A 85 mm3.346 in | N/A 12 mm0.472 in | N/A 130 mm5.118 in | N/A Nitrile |
N/A
|
| 85X130X14-R2LS32-S |
N/A
R2LS32 |
N/A 85 mm3.346 in | N/A 14 mm0.551 in | N/A 130 mm5.118 in | N/A Nitrile |
N/A
|
| 85X100X9-RLS35-S |
N/A
RLS35 |
N/A 85 mm3.346 in | N/A 9 mm0.354 in | N/A 100 mm3.937 in | N/A Nitrile |
N/A
|