COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

80X110X12-R2LS32-V N/A R2LS32
N/A 3.15 in N/A 0.472 in N/A 4.331 in N/A Viton N/A CAD Icon (for items table)
80X115X13-R2LS32-S N/A R2LS32
N/A 3.15 in N/A 0.512 in N/A 4.528 in N/A Nitrile N/A CAD Icon (for items table)
80X120X12-R2LS32-S N/A R2LS32
N/A 3.15 in N/A 0.472 in N/A 4.724 in N/A Nitrile N/A CAD Icon (for items table)
80X100X10-RLS35-S N/A RLS35
N/A 3.15 in N/A 0.394 in N/A 3.937 in N/A Nitrile N/A CAD Icon (for items table)
80X100X13-RLS35-S N/A RLS35
N/A 3.15 in N/A 0.512 in N/A 3.937 in N/A Nitrile N/A CAD Icon (for items table)
80X105X12-RLS35-S N/A RLS35
N/A 3.15 in N/A 0.472 in N/A 4.134 in N/A Nitrile N/A CAD Icon (for items table)
80X105X13-RLS35-S N/A RLS35
N/A 3.15 in N/A 0.512 in N/A 4.134 in N/A Nitrile N/A CAD Icon (for items table)
80X110X10-RLS35-S N/A RLS35
N/A 3.15 in N/A 0.394 in N/A 4.331 in N/A Nitrile N/A CAD Icon (for items table)
80X110X12-RLS35-S N/A RLS35
N/A 3.15 in N/A 0.472 in N/A 4.331 in N/A Nitrile N/A CAD Icon (for items table)
80X110X13-RLS35-S N/A RLS35
N/A 3.15 in N/A 0.512 in N/A 4.331 in N/A Nitrile N/A CAD Icon (for items table)
80X120X13-RLS35-S N/A RLS35
N/A 3.15 in N/A 0.512 in N/A 4.724 in N/A Nitrile N/A CAD Icon (for items table)
80X100X10-RLS35-V N/A RLS35
N/A 3.15 in N/A 0.394 in N/A 3.937 in N/A Viton N/A CAD Icon (for items table)
80X110X12-RLS35-V N/A RLS35
N/A 3.15 in N/A 0.472 in N/A 4.331 in N/A Viton N/A CAD Icon (for items table)
82X105X13-R2LS32-S N/A R2LS32
N/A 3.228 in N/A 0.512 in N/A 4.134 in N/A Nitrile N/A CAD Icon (for items table)
82X110X12-R2LS32-S N/A R2LS32
N/A 3.228 in N/A 0.472 in N/A 4.331 in N/A Nitrile N/A CAD Icon (for items table)
82X105X12-RLS35-S N/A RLS35
N/A 3.228 in N/A 0.472 in N/A 4.134 in N/A Nitrile N/A CAD Icon (for items table)
85X100X9-R2LS32-S N/A R2LS32
N/A 3.346 in N/A 0.354 in N/A 3.937 in N/A Nitrile N/A CAD Icon (for items table)
85X100X10-R2LS32-S N/A R2LS32
N/A 3.346 in N/A 0.394 in N/A 3.937 in N/A Nitrile N/A CAD Icon (for items table)
85X105X13-R2LS32-S N/A R2LS32
N/A 3.346 in N/A 0.512 in N/A 4.134 in N/A Nitrile N/A CAD Icon (for items table)
85X110X12-R2LS32-S N/A R2LS32
N/A 3.346 in N/A 0.472 in N/A 4.331 in N/A Nitrile N/A CAD Icon (for items table)
85X110X13-R2LS32-S N/A R2LS32
N/A 3.346 in N/A 0.512 in N/A 4.331 in N/A Nitrile N/A CAD Icon (for items table)
85X120X12-R2LS32-S N/A R2LS32
N/A 3.346 in N/A 0.472 in N/A 4.724 in N/A Nitrile N/A CAD Icon (for items table)
85X130X12-R2LS32-S N/A R2LS32
N/A 3.346 in N/A 0.472 in N/A 5.118 in N/A Nitrile N/A CAD Icon (for items table)
85X130X14-R2LS32-S N/A R2LS32
N/A 3.346 in N/A 0.551 in N/A 5.118 in N/A Nitrile N/A CAD Icon (for items table)
85X100X9-RLS35-S N/A RLS35
N/A 3.346 in N/A 0.354 in N/A 3.937 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 51 52 53 54 55 »