Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 85X105X13-RLS35-S |
N/A
RLS35 |
N/A 85 mm3.346 in | N/A 13 mm0.512 in | N/A 105 mm4.134 in | N/A Nitrile |
N/A
|
| 85X110X12-RLS35-S |
N/A
RLS35 |
N/A 85 mm3.346 in | N/A 12 mm0.472 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 85X115X13-RLS35-S |
N/A
RLS35 |
N/A 85 mm3.346 in | N/A 13 mm0.512 in | N/A 115 mm4.528 in | N/A Nitrile |
N/A
|
| 85X120X12-RLS35-S |
N/A
RLS35 |
N/A 85 mm3.346 in | N/A 12 mm0.472 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A
|
| 85X130X12-RLS35-S |
N/A
RLS35 |
N/A 85 mm3.346 in | N/A 12 mm0.472 in | N/A 130 mm5.118 in | N/A Nitrile |
N/A
|
| 85X110X12-RLS35-V |
N/A
RLS35 |
N/A 85 mm3.346 in | N/A 12 mm0.472 in | N/A 110 mm4.331 in | N/A Viton |
N/A
|
| 87X110X13-RLS35-S |
N/A
RLS35 |
N/A 87 mm3.425 in | N/A 13 mm0.512 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 88X110X12-RLS35-S |
N/A
RLS35 |
N/A 88 mm3.465 in | N/A 12 mm0.472 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 88X110X13-RLS35-S |
N/A
RLS35 |
N/A 88 mm3.465 in | N/A 13 mm0.512 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 90X70X10-R2LS32-S |
N/A
R2LS32 |
N/A 90 mm3.543 in | N/A 10 mm0.394 in | N/A 70 mm2.756 in | N/A Nitrile |
N/A
|
| 90X110X5.5-R2LS32-S |
N/A
R2LS32 |
N/A 90 mm3.543 in | N/A 5.5 mm0.217 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 90X110X8-R2LS32-S |
N/A
R2LS32 |
N/A 90 mm3.543 in | N/A 8 mm0.315 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 90X110X12-R2LS32-V |
N/A
R2LS32 |
N/A 90 mm3.543 in | N/A 12 mm0.472 in | N/A 110 mm4.331 in | N/A Viton |
N/A
|
| 90X110X13-R2LS32-S |
N/A
R2LS32 |
N/A 90 mm3.543 in | N/A 13 mm0.512 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 90X115X10-R2LS32-S |
N/A
R2LS32 |
N/A 90 mm3.543 in | N/A 10 mm0.394 in | N/A 115 mm4.528 in | N/A Nitrile |
N/A
|
| 90X115X13-R2LS32-S |
N/A
R2LS32 |
N/A 90 mm3.543 in | N/A 13 mm0.512 in | N/A 115 mm4.528 in | N/A Nitrile |
N/A
|
| 90X120X12-R2LS32-S |
N/A
R2LS32 |
N/A 90 mm3.543 in | N/A 12 mm0.472 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A
|
| 90X120X12-R2LS32-V |
N/A
R2LS32 |
N/A 90 mm3.543 in | N/A 12 mm0.472 in | N/A 120 mm4.724 in | N/A Viton |
N/A
|
| 90X120X13-R2LS32-S |
N/A
R2LS32 |
N/A 90 mm3.543 in | N/A 13 mm0.512 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A
|
| 90X125X13-R2LS32-S |
N/A
R2LS32 |
N/A 90 mm3.543 in | N/A 13 mm0.512 in | N/A 125 mm4.921 in | N/A Nitrile |
N/A
|
| 90X110X5.5-RLS35-S |
N/A
RLS35 |
N/A 90 mm3.543 in | N/A 5.5 mm0.217 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 90X110X13-RLS35-S |
N/A
RLS35 |
N/A 90 mm3.543 in | N/A 13 mm0.512 in | N/A 110 mm4.331 in | N/A Nitrile |
N/A
|
| 90X115X13-RLS35-S |
N/A
RLS35 |
N/A 90 mm3.543 in | N/A 13 mm0.512 in | N/A 115 mm4.528 in | N/A Nitrile |
N/A
|
| 90X120X12-RLS35-S |
N/A
RLS35 |
N/A 90 mm3.543 in | N/A 12 mm0.472 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A
|
| 90X120X13-RLS35-S |
N/A
RLS35 |
N/A 90 mm3.543 in | N/A 13 mm0.512 in | N/A 120 mm4.724 in | N/A Nitrile |
N/A
|