COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

85X105X13-RLS35-S N/A RLS35
N/A 3.346 in N/A 0.512 in N/A 4.134 in N/A Nitrile N/A CAD Icon (for items table)
85X110X12-RLS35-S N/A RLS35
N/A 3.346 in N/A 0.472 in N/A 4.331 in N/A Nitrile N/A CAD Icon (for items table)
85X115X13-RLS35-S N/A RLS35
N/A 3.346 in N/A 0.512 in N/A 4.528 in N/A Nitrile N/A CAD Icon (for items table)
85X120X12-RLS35-S N/A RLS35
N/A 3.346 in N/A 0.472 in N/A 4.724 in N/A Nitrile N/A CAD Icon (for items table)
85X130X12-RLS35-S N/A RLS35
N/A 3.346 in N/A 0.472 in N/A 5.118 in N/A Nitrile N/A CAD Icon (for items table)
85X110X12-RLS35-V N/A RLS35
N/A 3.346 in N/A 0.472 in N/A 4.331 in N/A Viton N/A CAD Icon (for items table)
87X110X13-RLS35-S N/A RLS35
N/A 3.425 in N/A 0.512 in N/A 4.331 in N/A Nitrile N/A CAD Icon (for items table)
88X110X12-RLS35-S N/A RLS35
N/A 3.465 in N/A 0.472 in N/A 4.331 in N/A Nitrile N/A CAD Icon (for items table)
88X110X13-RLS35-S N/A RLS35
N/A 3.465 in N/A 0.512 in N/A 4.331 in N/A Nitrile N/A CAD Icon (for items table)
90X70X10-R2LS32-S N/A R2LS32
N/A 3.543 in N/A 0.394 in N/A 2.756 in N/A Nitrile N/A CAD Icon (for items table)
90X110X5.5-R2LS32-S N/A R2LS32
N/A 3.543 in N/A 0.217 in N/A 4.331 in N/A Nitrile N/A CAD Icon (for items table)
90X110X8-R2LS32-S N/A R2LS32
N/A 3.543 in N/A 0.315 in N/A 4.331 in N/A Nitrile N/A CAD Icon (for items table)
90X110X12-R2LS32-V N/A R2LS32
N/A 3.543 in N/A 0.472 in N/A 4.331 in N/A Viton N/A CAD Icon (for items table)
90X110X13-R2LS32-S N/A R2LS32
N/A 3.543 in N/A 0.512 in N/A 4.331 in N/A Nitrile N/A CAD Icon (for items table)
90X115X10-R2LS32-S N/A R2LS32
N/A 3.543 in N/A 0.394 in N/A 4.528 in N/A Nitrile N/A CAD Icon (for items table)
90X115X13-R2LS32-S N/A R2LS32
N/A 3.543 in N/A 0.512 in N/A 4.528 in N/A Nitrile N/A CAD Icon (for items table)
90X120X12-R2LS32-S N/A R2LS32
N/A 3.543 in N/A 0.472 in N/A 4.724 in N/A Nitrile N/A CAD Icon (for items table)
90X120X12-R2LS32-V N/A R2LS32
N/A 3.543 in N/A 0.472 in N/A 4.724 in N/A Viton N/A CAD Icon (for items table)
90X120X13-R2LS32-S N/A R2LS32
N/A 3.543 in N/A 0.512 in N/A 4.724 in N/A Nitrile N/A CAD Icon (for items table)
90X125X13-R2LS32-S N/A R2LS32
N/A 3.543 in N/A 0.512 in N/A 4.921 in N/A Nitrile N/A CAD Icon (for items table)
90X110X5.5-RLS35-S N/A RLS35
N/A 3.543 in N/A 0.217 in N/A 4.331 in N/A Nitrile N/A CAD Icon (for items table)
90X110X13-RLS35-S N/A RLS35
N/A 3.543 in N/A 0.512 in N/A 4.331 in N/A Nitrile N/A CAD Icon (for items table)
90X115X13-RLS35-S N/A RLS35
N/A 3.543 in N/A 0.512 in N/A 4.528 in N/A Nitrile N/A CAD Icon (for items table)
90X120X12-RLS35-S N/A RLS35
N/A 3.543 in N/A 0.472 in N/A 4.724 in N/A Nitrile N/A CAD Icon (for items table)
90X120X13-RLS35-S N/A RLS35
N/A 3.543 in N/A 0.512 in N/A 4.724 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 51 52 53 54 55 »