COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

100X125X12-R2LS32-S N/A R2LS32
N/A 100 mm3.937 in N/A 12 mm0.472 in N/A 125 mm4.921 in N/A Nitrile N/A CAD Icon (for items table)
100X125X13-R2LS32-S N/A R2LS32
N/A 100 mm3.937 in N/A 13 mm0.512 in N/A 125 mm4.921 in N/A Nitrile N/A CAD Icon (for items table)
100X125X13-R2LS32-V N/A R2LS32
N/A 100 mm3.937 in N/A 13 mm0.512 in N/A 125 mm4.921 in N/A Viton N/A CAD Icon (for items table)
100X130X12-R2LS32-S N/A R2LS32
N/A 100 mm3.937 in N/A 12 mm0.472 in N/A 130 mm5.118 in N/A Nitrile N/A CAD Icon (for items table)
100X130X12-R2LS32-V N/A R2LS32
N/A 100 mm3.937 in N/A 12 mm0.472 in N/A 130 mm5.118 in N/A Viton N/A CAD Icon (for items table)
100X130X13-R2LS32-S N/A R2LS32
N/A 100 mm3.937 in N/A 13 mm0.512 in N/A 130 mm5.118 in N/A Nitrile N/A CAD Icon (for items table)
100X140X13-R2LS32-S N/A R2LS32
N/A 100 mm3.937 in N/A 13 mm0.512 in N/A 140 mm5.512 in N/A Nitrile N/A CAD Icon (for items table)
100X115X9-RLS35-S N/A RLS35
N/A 100 mm3.937 in N/A 9 mm0.354 in N/A 115 mm4.528 in N/A Nitrile N/A CAD Icon (for items table)
100X120X10-RLS35-S N/A RLS35
N/A 100 mm3.937 in N/A 10 mm0.394 in N/A 120 mm4.724 in N/A Nitrile N/A CAD Icon (for items table)
100X120X12-RLS35-S N/A RLS35
N/A 100 mm3.937 in N/A 12 mm0.472 in N/A 120 mm4.724 in N/A Nitrile N/A CAD Icon (for items table)
100X125X12-RLS35-S N/A RLS35
N/A 100 mm3.937 in N/A 12 mm0.472 in N/A 125 mm4.921 in N/A Nitrile N/A CAD Icon (for items table)
100X125X13-RLS35-S N/A RLS35
N/A 100 mm3.937 in N/A 13 mm0.512 in N/A 125 mm4.921 in N/A Nitrile N/A CAD Icon (for items table)
100X130X12-RLS35-S N/A RLS35
N/A 100 mm3.937 in N/A 12 mm0.472 in N/A 130 mm5.118 in N/A Nitrile N/A CAD Icon (for items table)
100X140X13-RLS35-S N/A RLS35
N/A 100 mm3.937 in N/A 13 mm0.512 in N/A 140 mm5.512 in N/A Nitrile N/A CAD Icon (for items table)
100X150X12-RLS35-S N/A RLS35
N/A 100 mm3.937 in N/A 12 mm0.472 in N/A 150 mm5.906 in N/A Nitrile N/A CAD Icon (for items table)
100X130X12-RLS35-V N/A RLS35
N/A 100 mm3.937 in N/A 12 mm0.472 in N/A 130 mm5.118 in N/A Viton N/A CAD Icon (for items table)
102X130X13-RLS35-S N/A RLS35
N/A 102 mm4.016 in N/A 13 mm0.512 in N/A 130 mm5.118 in N/A Nitrile N/A CAD Icon (for items table)
105X125X13-R2LS32-S N/A R2LS32
N/A 105 mm4.134 in N/A 13 mm0.512 in N/A 125 mm4.921 in N/A Nitrile N/A CAD Icon (for items table)
105X130X12-R2LS32-S N/A R2LS32
N/A 105 mm4.134 in N/A 12 mm0.472 in N/A 130 mm5.118 in N/A Nitrile N/A CAD Icon (for items table)
105X130X13-R2LS32-S N/A R2LS32
N/A 105 mm4.134 in N/A 13 mm0.512 in N/A 130 mm5.118 in N/A Nitrile N/A CAD Icon (for items table)
105X135X14-R2LS32-S N/A R2LS32
N/A 105 mm4.134 in N/A 14 mm0.551 in N/A 135 mm5.315 in N/A Nitrile N/A CAD Icon (for items table)
105X140X2-R2LS32-S N/A R2LS32
N/A 105 mm4.134 in N/A 2 mm0.079 in N/A 140 mm5.512 in N/A Nitrile N/A CAD Icon (for items table)
105X140X12-R2LS32-S N/A R2LS32
N/A 105 mm4.134 in N/A 12 mm0.472 in N/A 140 mm5.512 in N/A Nitrile N/A CAD Icon (for items table)
105X125X13-RLS35-S N/A RLS35
N/A 105 mm4.134 in N/A 13 mm0.512 in N/A 125 mm4.921 in N/A Nitrile N/A CAD Icon (for items table)
105X130X12-RLS35-S N/A RLS35
N/A 105 mm4.134 in N/A 12 mm0.472 in N/A 130 mm5.118 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 51 52 53 54 55 »