Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 100X125X12-R2LS32-S |
N/A
R2LS32 |
N/A 3.937 in | N/A 0.472 in | N/A 4.921 in | N/A Nitrile |
N/A
|
| 100X125X13-R2LS32-S |
N/A
R2LS32 |
N/A 3.937 in | N/A 0.512 in | N/A 4.921 in | N/A Nitrile |
N/A
|
| 100X125X13-R2LS32-V |
N/A
R2LS32 |
N/A 3.937 in | N/A 0.512 in | N/A 4.921 in | N/A Viton |
N/A
|
| 100X130X12-R2LS32-S |
N/A
R2LS32 |
N/A 3.937 in | N/A 0.472 in | N/A 5.118 in | N/A Nitrile |
N/A
|
| 100X130X12-R2LS32-V |
N/A
R2LS32 |
N/A 3.937 in | N/A 0.472 in | N/A 5.118 in | N/A Viton |
N/A
|
| 100X130X13-R2LS32-S |
N/A
R2LS32 |
N/A 3.937 in | N/A 0.512 in | N/A 5.118 in | N/A Nitrile |
N/A
|
| 100X140X13-R2LS32-S |
N/A
R2LS32 |
N/A 3.937 in | N/A 0.512 in | N/A 5.512 in | N/A Nitrile |
N/A
|
| 100X115X9-RLS35-S |
N/A
RLS35 |
N/A 3.937 in | N/A 0.354 in | N/A 4.528 in | N/A Nitrile |
N/A
|
| 100X120X10-RLS35-S |
N/A
RLS35 |
N/A 3.937 in | N/A 0.394 in | N/A 4.724 in | N/A Nitrile |
N/A
|
| 100X120X12-RLS35-S |
N/A
RLS35 |
N/A 3.937 in | N/A 0.472 in | N/A 4.724 in | N/A Nitrile |
N/A
|
| 100X125X12-RLS35-S |
N/A
RLS35 |
N/A 3.937 in | N/A 0.472 in | N/A 4.921 in | N/A Nitrile |
N/A
|
| 100X125X13-RLS35-S |
N/A
RLS35 |
N/A 3.937 in | N/A 0.512 in | N/A 4.921 in | N/A Nitrile |
N/A
|
| 100X130X12-RLS35-S |
N/A
RLS35 |
N/A 3.937 in | N/A 0.472 in | N/A 5.118 in | N/A Nitrile |
N/A
|
| 100X140X13-RLS35-S |
N/A
RLS35 |
N/A 3.937 in | N/A 0.512 in | N/A 5.512 in | N/A Nitrile |
N/A
|
| 100X150X12-RLS35-S |
N/A
RLS35 |
N/A 3.937 in | N/A 0.472 in | N/A 5.906 in | N/A Nitrile |
N/A
|
| 100X130X12-RLS35-V |
N/A
RLS35 |
N/A 3.937 in | N/A 0.472 in | N/A 5.118 in | N/A Viton |
N/A
|
| 102X130X13-RLS35-S |
N/A
RLS35 |
N/A 4.016 in | N/A 0.512 in | N/A 5.118 in | N/A Nitrile |
N/A
|
| 105X125X13-R2LS32-S |
N/A
R2LS32 |
N/A 4.134 in | N/A 0.512 in | N/A 4.921 in | N/A Nitrile |
N/A
|
| 105X130X12-R2LS32-S |
N/A
R2LS32 |
N/A 4.134 in | N/A 0.472 in | N/A 5.118 in | N/A Nitrile |
N/A
|
| 105X130X13-R2LS32-S |
N/A
R2LS32 |
N/A 4.134 in | N/A 0.512 in | N/A 5.118 in | N/A Nitrile |
N/A
|
| 105X135X14-R2LS32-S |
N/A
R2LS32 |
N/A 4.134 in | N/A 0.551 in | N/A 5.315 in | N/A Nitrile |
N/A
|
| 105X140X2-R2LS32-S |
N/A
R2LS32 |
N/A 4.134 in | N/A 0.079 in | N/A 5.512 in | N/A Nitrile |
N/A
|
| 105X140X12-R2LS32-S |
N/A
R2LS32 |
N/A 4.134 in | N/A 0.472 in | N/A 5.512 in | N/A Nitrile |
N/A
|
| 105X125X13-RLS35-S |
N/A
RLS35 |
N/A 4.134 in | N/A 0.512 in | N/A 4.921 in | N/A Nitrile |
N/A
|
| 105X130X12-RLS35-S |
N/A
RLS35 |
N/A 4.134 in | N/A 0.472 in | N/A 5.118 in | N/A Nitrile |
N/A
|