Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 105X140X12-RLS35-S |
N/A
RLS35 |
N/A 105 mm4.134 in | N/A 12 mm0.472 in | N/A 140 mm5.512 in | N/A Nitrile |
N/A
|
| 110X130X12-R2LS32-S |
N/A
R2LS32 |
N/A 110 mm4.331 in | N/A 12 mm0.472 in | N/A 130 mm5.118 in | N/A Nitrile |
N/A
|
| 110X130X12-R2LS32-V |
N/A
R2LS32 |
N/A 110 mm4.331 in | N/A 12 mm0.472 in | N/A 130 mm5.118 in | N/A Viton |
N/A
|
| 110X130X13-R2LS32-S |
N/A
R2LS32 |
N/A 110 mm4.331 in | N/A 13 mm0.512 in | N/A 130 mm5.118 in | N/A Nitrile |
N/A
|
| 110X140X12-R2LS32-S |
N/A
R2LS32 |
N/A 110 mm4.331 in | N/A 12 mm0.472 in | N/A 140 mm5.512 in | N/A Nitrile |
N/A
|
| 110X140X13-R2LS32-S |
N/A
R2LS32 |
N/A 110 mm4.331 in | N/A 13 mm0.512 in | N/A 140 mm5.512 in | N/A Nitrile |
N/A
|
| 110X140X14-R2LS32-S |
N/A
R2LS32 |
N/A 110 mm4.331 in | N/A 14 mm0.551 in | N/A 140 mm5.512 in | N/A Nitrile |
N/A
|
| 110X145X15-R2LS32-S |
N/A
R2LS32 |
N/A 110 mm4.331 in | N/A 15 mm0.591 in | N/A 145 mm5.709 in | N/A Nitrile |
N/A
|
| 110X130X12-RLS35-S |
N/A
RLS35 |
N/A 110 mm4.331 in | N/A 12 mm0.472 in | N/A 130 mm5.118 in | N/A Nitrile |
N/A
|
| 110X130X13-RLS35-S |
N/A
RLS35 |
N/A 110 mm4.331 in | N/A 13 mm0.512 in | N/A 130 mm5.118 in | N/A Nitrile |
N/A
|
| 110X135X12-RLS35-S |
N/A
RLS35 |
N/A 110 mm4.331 in | N/A 12 mm0.472 in | N/A 135 mm5.315 in | N/A Nitrile |
N/A
|
| 110X140X12-RLS35-S |
N/A
RLS35 |
N/A 110 mm4.331 in | N/A 12 mm0.472 in | N/A 140 mm5.512 in | N/A Nitrile |
N/A
|
| 110X140X13-RLS35-S |
N/A
RLS35 |
N/A 110 mm4.331 in | N/A 13 mm0.512 in | N/A 140 mm5.512 in | N/A Nitrile |
N/A
|
| 110X150X13-RLS35-S |
N/A
RLS35 |
N/A 110 mm4.331 in | N/A 13 mm0.512 in | N/A 150 mm5.906 in | N/A Nitrile |
N/A
|
| 114X135X13-R2LS32-S |
N/A
R2LS32 |
N/A 114 mm4.488 in | N/A 13 mm0.512 in | N/A 135 mm5.315 in | N/A Nitrile |
N/A
|
| 114X140X13-R2LS32-S |
N/A
R2LS32 |
N/A 114 mm4.488 in | N/A 13 mm0.512 in | N/A 140 mm5.512 in | N/A Nitrile |
N/A
|
| 114X140X10-RLS35-S |
N/A
RLS35 |
N/A 114 mm4.488 in | N/A 10 mm0.394 in | N/A 140 mm5.512 in | N/A Nitrile |
N/A
|
| 115X140X12-R2LS32-S |
N/A
R2LS32 |
N/A 115 mm4.528 in | N/A 12 mm0.472 in | N/A 140 mm5.512 in | N/A Nitrile |
N/A
|
| 115X140X13-R2LS32-S |
N/A
R2LS32 |
N/A 115 mm4.528 in | N/A 13 mm0.512 in | N/A 140 mm5.512 in | N/A Nitrile |
N/A
|
| 115X145X14-R2LS32-S |
N/A
R2LS32 |
N/A 115 mm4.528 in | N/A 14 mm0.551 in | N/A 145 mm5.709 in | N/A Nitrile |
N/A
|
| 115X150X12-R2LS32-S |
N/A
R2LS32 |
N/A 115 mm4.528 in | N/A 12 mm0.472 in | N/A 150 mm5.906 in | N/A Nitrile |
N/A
|
| 115X140X12-RLS35-S |
N/A
RLS35 |
N/A 115 mm4.528 in | N/A 12 mm0.472 in | N/A 140 mm5.512 in | N/A Nitrile |
N/A
|
| 115X140X13-RLS35-S |
N/A
RLS35 |
N/A 115 mm4.528 in | N/A 13 mm0.512 in | N/A 140 mm5.512 in | N/A Nitrile |
N/A
|
| 115X150X12-RLS35-S |
N/A
RLS35 |
N/A 115 mm4.528 in | N/A 12 mm0.472 in | N/A 150 mm5.906 in | N/A Nitrile |
N/A
|
| 120X140X13-R2LS32-S |
N/A
R2LS32 |
N/A 120 mm4.724 in | N/A 13 mm0.512 in | N/A 140 mm5.512 in | N/A Nitrile |
N/A
|