Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 120X150X12-R2LS32-S |
N/A
R2LS32 |
N/A 4.724 in | N/A 0.472 in | N/A 5.906 in | N/A Nitrile |
N/A
|
| 120X150X12-R2LS32-V |
N/A
R2LS32 |
N/A 4.724 in | N/A 0.472 in | N/A 5.906 in | N/A Viton |
N/A
|
| 120X150X13-R2LS32-S |
N/A
R2LS32 |
N/A 4.724 in | N/A 0.512 in | N/A 5.906 in | N/A Nitrile |
N/A
|
| 120X150X14-R2LS32-S |
N/A
R2LS32 |
N/A 4.724 in | N/A 0.551 in | N/A 5.906 in | N/A Nitrile |
N/A
|
| 120X155X16-R2LS32-S |
N/A
R2LS32 |
N/A 4.724 in | N/A 0.63 in | N/A 6.102 in | N/A Nitrile |
N/A
|
| 120X160X12-R2LS32-S |
N/A
R2LS32 |
N/A 4.724 in | N/A 0.472 in | N/A 6.299 in | N/A Nitrile |
N/A
|
| 120X150X13-R2LS32-V |
N/A
R2LS32 |
N/A 4.724 in | N/A 0.512 in | N/A 5.906 in | N/A Viton |
N/A
|
| 120X140X13-RLS35-S |
N/A
RLS35 |
N/A 4.724 in | N/A 0.512 in | N/A 5.512 in | N/A Nitrile |
N/A
|
| 120X145X12-RLS35-S |
N/A
RLS35 |
N/A 4.724 in | N/A 0.472 in | N/A 5.709 in | N/A Nitrile |
N/A
|
| 120X150X12-RLS35-S |
N/A
RLS35 |
N/A 4.724 in | N/A 0.472 in | N/A 5.906 in | N/A Nitrile |
N/A
|
| 120X150X13-RLS35-S |
N/A
RLS35 |
N/A 4.724 in | N/A 0.512 in | N/A 5.906 in | N/A Nitrile |
N/A
|
| 120X160X12-RLS35-S |
N/A
RLS35 |
N/A 4.724 in | N/A 0.472 in | N/A 6.299 in | N/A Nitrile |
N/A
|
| 120X150X12-RLS35-V |
N/A
RLS35 |
N/A 4.724 in | N/A 0.472 in | N/A 5.906 in | N/A Viton |
N/A
|
| 120X160X12-RLS35-V |
N/A
RLS35 |
N/A 4.724 in | N/A 0.472 in | N/A 6.299 in | N/A Viton |
N/A
|
| 125X150X12-R2LS32-S |
N/A
R2LS32 |
N/A 4.921 in | N/A 0.472 in | N/A 5.906 in | N/A Nitrile |
N/A
|
| 125X150X12-R2LS32-V |
N/A
R2LS32 |
N/A 4.921 in | N/A 0.472 in | N/A 5.906 in | N/A Viton |
N/A
|
| 125X150X13-R2LS32-S |
N/A
R2LS32 |
N/A 4.921 in | N/A 0.512 in | N/A 5.906 in | N/A Nitrile |
N/A
|
| 125X155X14-R2LS32-S |
N/A
R2LS32 |
N/A 4.921 in | N/A 0.551 in | N/A 6.102 in | N/A Nitrile |
N/A
|
| 125X155X14-R2LS32-V |
N/A
R2LS32 |
N/A 4.921 in | N/A 0.551 in | N/A 6.102 in | N/A Viton |
N/A
|
| 125X170X15-R2LS32-S |
N/A
R2LS32 |
N/A 4.921 in | N/A 0.591 in | N/A 6.693 in | N/A Nitrile |
N/A
|
| 125X170X15-R2LS32-V |
N/A
R2LS32 |
N/A 4.921 in | N/A 0.591 in | N/A 6.693 in | N/A Viton |
N/A
|
| 125X150X12-RLS35-S |
N/A
RLS35 |
N/A 4.921 in | N/A 0.472 in | N/A 5.906 in | N/A Nitrile |
N/A
|
| 125X150X13-RLS35-S |
N/A
RLS35 |
N/A 4.921 in | N/A 0.512 in | N/A 5.906 in | N/A Nitrile |
N/A
|
| 125X160X12-RLS35-S |
N/A
RLS35 |
N/A 4.921 in | N/A 0.472 in | N/A 6.299 in | N/A Nitrile |
N/A
|
| 128X150X15-RLS35-S |
N/A
RLS35 |
N/A 5.039 in | N/A 0.591 in | N/A 5.906 in | N/A Nitrile |
N/A
|