Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 130X160X12-R2LS32-S |
N/A
R2LS32 |
N/A 130 mm5.118 in | N/A 12 mm0.472 in | N/A 160 mm6.299 in | N/A Nitrile |
N/A
|
| 130X160X13-R2LS32-S |
N/A
R2LS32 |
N/A 130 mm5.118 in | N/A 13 mm0.512 in | N/A 160 mm6.299 in | N/A Nitrile |
N/A
|
| 130X160X14-R2LS32-S |
N/A
R2LS32 |
N/A 130 mm5.118 in | N/A 14 mm0.551 in | N/A 160 mm6.299 in | N/A Nitrile |
N/A
|
| 130X160X15-R2LS32-S |
N/A
R2LS32 |
N/A 130 mm5.118 in | N/A 15 mm0.591 in | N/A 160 mm6.299 in | N/A Nitrile |
N/A
|
| 130X170X12-R2LS32-S |
N/A
R2LS32 |
N/A 130 mm5.118 in | N/A 12 mm0.472 in | N/A 170 mm6.693 in | N/A Nitrile |
N/A
|
| 130X160X12-RLS35-S |
N/A
RLS35 |
N/A 130 mm5.118 in | N/A 12 mm0.472 in | N/A 160 mm6.299 in | N/A Nitrile |
N/A
|
| 130X160X13-RLS35-S |
N/A
RLS35 |
N/A 130 mm5.118 in | N/A 13 mm0.512 in | N/A 160 mm6.299 in | N/A Nitrile |
N/A
|
| 130X160X15-RLS35-S |
N/A
RLS35 |
N/A 130 mm5.118 in | N/A 15 mm0.591 in | N/A 160 mm6.299 in | N/A Nitrile |
N/A
|
| 130X170X12-RLS35-S |
N/A
RLS35 |
N/A 130 mm5.118 in | N/A 12 mm0.472 in | N/A 170 mm6.693 in | N/A Nitrile |
N/A
|
| 130X170X15-RLS35-S |
N/A
RLS35 |
N/A 130 mm5.118 in | N/A 15 mm0.591 in | N/A 170 mm6.693 in | N/A Nitrile |
N/A
|
| 130X160X12-RLS35-V |
N/A
RLS35 |
N/A 130 mm5.118 in | N/A 12 mm0.472 in | N/A 160 mm6.299 in | N/A Viton |
N/A
|
| 130X170X12-RLS35-V |
N/A
RLS35 |
N/A 130 mm5.118 in | N/A 12 mm0.472 in | N/A 170 mm6.693 in | N/A Viton |
N/A
|
| 135X160X13-R2LS32-S |
N/A
R2LS32 |
N/A 135 mm5.315 in | N/A 13 mm0.512 in | N/A 160 mm6.299 in | N/A Nitrile |
N/A
|
| 135X165X14-R2LS32-S |
N/A
R2LS32 |
N/A 135 mm5.315 in | N/A 14 mm0.551 in | N/A 165 mm6.496 in | N/A Nitrile |
N/A
|
| 135X170X12-R2LS32-S |
N/A
R2LS32 |
N/A 135 mm5.315 in | N/A 12 mm0.472 in | N/A 170 mm6.693 in | N/A Nitrile |
N/A
|
| 135X160X12-RLS35-S |
N/A
RLS35 |
N/A 135 mm5.315 in | N/A 12 mm0.472 in | N/A 160 mm6.299 in | N/A Nitrile |
N/A
|
| 135X160X13-RLS35-S |
N/A
RLS35 |
N/A 135 mm5.315 in | N/A 13 mm0.512 in | N/A 160 mm6.299 in | N/A Nitrile |
N/A
|
| 135X160X15-RLS35-S |
N/A
RLS35 |
N/A 135 mm5.315 in | N/A 15 mm0.591 in | N/A 160 mm6.299 in | N/A Nitrile |
N/A
|
| 135X170X12-RLS35-S |
N/A
RLS35 |
N/A 135 mm5.315 in | N/A 12 mm0.472 in | N/A 170 mm6.693 in | N/A Nitrile |
N/A
|
| 140X180X12-R2LS32-S |
N/A
R2LS32 |
N/A 140 mm5.512 in | N/A 12 mm0.472 in | N/A 180 mm7.087 in | N/A Nitrile |
N/A
|
| 140X160X12-R2LS32-S |
N/A
R2LS32 |
N/A 140 mm5.512 in | N/A 12 mm0.472 in | N/A 160 mm6.299 in | N/A Nitrile |
N/A
|
| 140X170X12-R2LS32-S |
N/A
R2LS32 |
N/A 140 mm5.512 in | N/A 12 mm0.472 in | N/A 170 mm6.693 in | N/A Nitrile |
N/A
|
| 140X170X15-R2LS32-S |
N/A
R2LS32 |
N/A 140 mm5.512 in | N/A 15 mm0.591 in | N/A 170 mm6.693 in | N/A Nitrile |
N/A
|
| 140X170X15-R2LS32-V |
N/A
R2LS32 |
N/A 140 mm5.512 in | N/A 15 mm0.591 in | N/A 170 mm6.693 in | N/A Viton |
N/A
|
| 140X160X13-RLS35-S |
N/A
RLS35 |
N/A 140 mm5.512 in | N/A 13 mm0.512 in | N/A 160 mm6.299 in | N/A Nitrile |
N/A
|